SKINTOP® CABLE GLANDS
Simply feed in the cable and twist. That’s it. Our SKINTOP® cable glands provide secure connections in no time. The universal systems are simple but effective. They secure and centre the cable, hermetically seal it and guarantee optimum strain relief.
SKINTOP® cable glands ensure a secure connection in a matter of seconds. The systems are simple, perfect and easy to install: simply insert the cable, close and go. The cable is securely fixed, centred and hermetically sealed.


Properties
- Universal, quick and easy to assemble.
- High operational safety and reliability even under strenuous conditions.
- The perfect fit for every requirement due to a range of versions and comprehensive accessories.
- Plastic and metal versions.
- Also with bending protection for mobile use.
- Also halogen-free.
Application Range
- Industrial machinery and plant engineering
- Drive systems
- Measurement and control technology
- Renewable energies
- Wherever cables need to be fastened securely and quickly