SILVYN® PROTECTIVE CABLE CONDUIT SYSTEMS
The universal range of SILVYN® protection and guidance systems protect cables effectively against dust, moisture, mechanical, thermal and chemical influences. The versatile SILVYN® CHAIN range of energy supply chains also protects and guides cables in dynamic applications.


Properties
- Cable protection hoses and metal or plastic glands suitable for use in a variety of applications.
- Suitable for indoor or outdoor use, under various stresses and in various temperatures.
- Easy to handle, very robust and durable.
- Also halogen-free and available with international licenses.
Application Range
- Industrial machinery and plant engineering
- Automotive industry
- Machine tool manufacture
- Renewable energies
- Wherever cables require additional protection or guidance