ÖLFLEX® POWER AND CONTROL CABLES
ÖLFLEX® has become synonymous with power and control cables. Our flexible and oil-resistant cables satisfy the highest demands and can withstand even the very toughest conditions. In 1959, ÖLFLEX® was the very first control cable to be designed with colour-coded wires. Today, ÖLFLEX® cables are some of the most widely used in the world.


Properties
- Flexible, almost entirely oil-resistant and universally applicable.
- Fulfills the most demanding requirements for electrical and mechanical properties.
- Comprehensive range for all environmental conditions, including wet/dry, EMC, outside/inside, various temperature ranges, etc.
- Suitable for fixed connection or energy supply chains.
- Also halogen-free and available with international licenses.
Application range
- Industrial machinery, machine tools, plant, and equipment engineering
- Measurement, control, heating, and air conditioning systems
- Wind power and photovoltaic systems
- Public buildings, airports, and stations
- Medical technology, chemical industry, composting plants and sewage works
- Food and beverage industry
- Power drive systems
- Robot applications
- Railway applications