HITRONIC® OPTICAL TRANSMISSON SYSTEMS
HITRONIC® fibre optic cables make transmitting large data volumes easy: fault free, bug proof and at almost light speed. Even electromagnetic radiation does not interfere with the transmission. The HITRONIC® range includes the ideal solution for indoor or outdoor use, for demanding conditions, and even for use in power chains.
Our optical transfer media are unbeatably fast and secure when transferring large amounts of data in inter-office communication as well as in industry. They ensure superfast data transfer which is completely free of interference and is protected against monitoring. Not even electromagnetic interference can affect a HITRONIC® cable.


Properties
- A very versatile range, suitable for all applications, both indoor and outdoor. The cables are also mobile and can withstand great stress from environmental conditions.
- Reliable, efficient and easy to install.
- Extensive range of accessories.
- Also highly flexible for use with drag chains.
Application Range
- Telecommunications and network technology
- Industrial cabling and automation level
- Industrial machinery and plant engineering
- Data transmission under harsh conditions (mining and tunnel construction, oil and gas platforms, wind power plants)