These sophisticated systems facilitate durable cable marking and ensure everything is clear and quick to identify. From simple inscriptions, to labelling and marking solutions for manual marking right through to FL SOFT software for electronic recognition, this range can meet your every need.


Properties:
  • Suitable for a variety of applications for cable and individual core marking and control cabinet markings.
  • Easy to assemble, even in locations which are difficult to access.
  • Resilient due to high-quality materials to enable long-term use.
  • Available in a plastic or stainless steel finish.
  • Also suitable for environments under chemical, thermal or mechanical stress.
  • Also transparent, elastic or halogen-free.


Fields of application:
  • Everywhere where cables are used.

FLEXIMARK® CABLE MARKING SYSTEMS

The Requirement: permanent marking. The Solution: FLEXIMARK®.
These sophisticated systems mean that a clear overview inside a control cabinet is no longer just a pipe dream. From simple labels to electronic markings, the FLEXIMARK® range is guaranteed to be permanent.

These systems facilitate durable cable marking and ensure everything is clear and quick to identify. From simple inscriptions, to labelling and marking solutions for manual marking right through to FL SOFT software for electronic recognition, this range can meet your every need.

Properties

  • Suitable for a variety of applications for cable and individual core marking and control cabinet markings.
  • Easy to assemble, even in locations that are difficult to access.
  • Resilient due to high-quality materials to enable long-term use.
  • Available in a plastic or stainless steel finish.
  • Also suitable for environments under chemical, thermal or mechanical stress.
  • Also transparent, elastic or halogen-free.

Application Range

  • Control cabinet manufacturing
  • Automation technology
  • Industrial machinery and plant engineering
  • Renewable energies
  • Wherever cables are used

Our Brands