SKINTOP® cable glands ensure a secure connection in a matter of seconds. The universal systems are simple, perfect and easy to install: simply insert the cable, close and go. The cable is securely fixed, centred and hermetically sealed.


Properties:
  • Universal, quick and easy to assemble.
  • High operational safety and reliability even under strenuous conditions.
  • The perfect fit for every requirement due to a range of versions and comprehensive accessories.
  • Plastic and metal versions.
  • Also with bending protection for mobile use.
  • Also halogen-free.


Fields of application:
  • Everywhere where cables are used.

SKINTOP® CABLE GLANDS

Simply feed in the cable and twist. That’s it. Our SKINTOP® cable glands provide secure connections in no time. The universal systems are simple but effective. They secure and centre the cable, hermetically seal it and guarantee optimum strain relief.

SKINTOP® cable glands ensure a secure connection in a matter of seconds. The systems are simple, perfect and easy to install: simply insert the cable, close and go. The cable is securely fixed, centred and hermetically sealed.

Properties

  • Universal, quick and easy to assemble.
  • High operational safety and reliability even under strenuous conditions.
  • The perfect fit for every requirement due to a range of versions and comprehensive accessories.
  • Plastic and metal versions.
  • Also with bending protection for mobile use.
  • Also halogen-free.

Application Range

  • Industrial machinery and plant engineering
  • Drive systems
  • Measurement and control technology
  • Renewable energies
  • Wherever cables need to be fastened securely and quickly

Our Brands