ÖLFLEX® CLASSIC 100 YY cable
The ÖLFLEX® Classic 100 colour coded YY cable range is ideally suited for use as control, signal and power cables in a variety of applications. Its high flexibility ensures easy installation whilst the tough external sheathing will resist the effects of many acids, caustic solutions and various oils.
Areas of use include machine tool engineering, plant installations, car production lines, bottling plants and other automated production facilities.
SPECIFICATION
Cores are of plain electrolytic fine copper wire strands with a PVC based insulation. Cores laid up in various colours to the ÖLFLEX® colour code. Outer sheath of a special PVC-based compound in silver-grey.
TECHNICAL DATA
Minimum bending radius for flexing: |
15 x cable diameter |
Temperature range: |
Flexing: -5°C to +70°C Static: -40°C to +80°C |
Working voltage: |
300/500V ≤ 1.5mm2 450/750V ≥ 2.5mm2 |
Conductor stranding: |
To IEC 60228 Class 5, VDE 0295 Class 5
Up to 5 cores: VDE 0293,BS 6500 |
Colour code: |
From 6 cores: ÖLFLEX® Colour Code |
In accordance with VDE Regulations: |
Cores to VDE 0245/0281 Sheath to VDE 0245/0281 |