SY Cables (Steel braided PVC Control Cables)

Steel braided multicore PVC SY cable for additional mechanical protection. Available in Number coded or Colour Coded core indentification.

Click to see full range of number coded multicore SY control cables:
ÖLFLEX® CLASSIC 110 SY

Click to see full range of colour coded multicore SY control cables:
ÖLFLEX® CLASSIC 100 SY

 

SY Cable

Ölflex® Classic 110 SY cable

The numbered range of Ölflex® Classic SY cables has the protection of a galvanised steel wire braid and transparent PVC outer sheath. It retains flexibility and ease of installation and offers a high degree of mechanical protection often extending the service life of an installation.

Ideal for many industrial applications including the machine tool industry where the extra protection of SY cable will prove invaluable.

 

SPECIFICATION

Plain electrolytic fine copper wire strands with PVC-based conductor insulation. Cores laid up in black with white consecutive numbering. Grey inner sheath of special PVC compound, galvanised steel wire braid and transparent PVC outer sheath.

 

TECHNICAL DATA

Minimum bending radius for flexing: 20 x cable diameter
Temperature range: Occasional Flexing: -5°C to +70°C
Static: -40°C to +80°C
Working voltage: 300/500V
Conductor stranding: Fine wire to VDE 0295 Class 5, IEC 60228 Class 5
Core identification: Black cores, white numbers (VDE 0293)
In accordance with VDE Regulations: VDE Reg No 7030 for sizes up to 60 cores

 

SY Cable

ÖLFLEX® CLASSIC 100 SY Cable

Having all of the benefits of the standard Ölflex® Classic range, SY cable has the additional protection of a galvanised steel wire braid and transparent PVC outer sheath. It retains flexibility and ease of installation and offers a high degree of mechanical protection often extending the service life of an installation.

Ideal for many industrial applications including the machine tool industry, where the extra protection of SY will prove invaluable.

 

SPECIFICATION

Plain electrolytic fine copper wire strands with PVC-based conductor insulation. Cores laid up in various colour to the ÖLFLEX® colour code. Grey inner sheath of special PVC compound, galvanised steel wire braid and transparent PVC outer sheath.

 

TECHNICAL DATA

Minimum bending radius for flexing: 20 x cable diameter
Temperature range: Occasional flexing: -5°C to +70°C
Static: -40°C to +80°C
Working voltage: 300/500V ≤ 1.5mm2
450/750V ≥ 2.5mm2
Conductor stranding: Fine wire to VDE 0295 Class 5, IEC 60228 Class 5
Colour code: Up to 5 cores: VDE 0293, BS 6500
From 6 cores: ÖLFLEX® Colour Code
In accordance withVDE Regulations: Sheath to VDE 0245/0281

 

Need more advice?

Need more Advice?

If you require some personalized advice, please contact us for a faster and quicker response. Our friendly customer officer and expert sales team will be very happy to help.

You can contact us directly in India:
Tel: +91-80-47405222
Email: esupport.lin@lappindia.com

 

 

 

About Us

LAPP is the leading manufacturer of industrial cables, connectors and cable accessories in over 152 countries

More