Rectangular Connectors

Rectangular Connectors, a system of housings, inserts and contacts that come together to offer robust, secure and easy to assemble solution.

 

Epic Rectangular

EPIC® H-A / H-BE / H-BS H-BVE / H-D / H-DD / H-EE / H-Q / H-S / STA / Ultra H-B Inserts

A range of inserts suitable for all the EPIC® rectangular connector housings, available from 3 pin contacts up to 64 dependant on your voltage and current requirements.

Click here to see our full range of H-A Inserts:

Click here to see our full range of H-BE Inserts:

Click here to see our full range of H-BS Inserts:

Click here to see our full range of H-BVE Inserts:

Click here to see our full range of H-D Inserts:

Click here to see our full range of H-DD Inserts:

Click here to see our full range of H-EE Inserts:

Click here to see our full range of H-Q Inserts:

Click here to see our full range of H-S Inserts:

Click here to see our full range of STA Inserts:

Click here to see our full range of Ultra H-B Inserts:

 

EPIC® MC Modular

A range of modular inserts that allow the combination of data, power, hydrolic and fibre connectors all in one housing, giving the flexibility for specific applications.

Click here to see our full range of MC Module Inserts.

 

EPIC® H-B Housings

These ranges of rectangular connector housings are available as a hood, panel base housing, surface base housing and cable coupler hood. The housings are manufactured from different materials such as: Thermoplastic, metal die-cast, powder coated.

Click here to see our full range of H-B Housings:

 

 

Click here to see our full range of rectangular connectors.

 

Need more advice?

Need more Advice?

If you require some personalized advice, please contact us for a faster and quicker response. Our friendly customer officer and expert sales team will be very happy to help.

You can contact us directly in India:
Tel: +91-80-47405222
Email: esupport.lin@lappindia.com

 

 

 

About Us

LAPP is the leading manufacturer of industrial cables, connectors and cable accessories in over 152 countries

More