High Temperature Cables

A range of single core and multicore cables for temperatures ranging from -190°C to +1565°C. Suitable for use in foundaries, bakeries, glass and ceramics factories.

 

Heat 180

ÖLFLEX® HEAT 180

These silicone rubber sheathed cable can be installed where temperature ranges are widely variable. Like other cables in the range it performs extremely well under fire conditions, being halogen free and low in smoke, a flexible and durable cable, resistant to many chemicals and adverse climatic conditions.

Click to see full range of Silicone single core cables (-50°C to +180°C):
ÖLFLEX® HEAT 180 SiHF

Click to see full range of Silicone multicore cables (-50°C to +180°C):
ÖLFLEX® HEAT 180 SiF

 

Olflex fep 205

ÖLFLEX® HEAT 205

ÖLFLEX® HEAT 205 FEP cables are heat resistant insulated cables. Besides having excellent mechanical and physical properties, ÖLFLEX® HEAT 205 cables have very good electrical characteristics, outstanding resistance against oil, weather and UV-Radiation, as well as having high elasticity and tensile strength of the insualtion material.

Click to see full range of FEP single core cables(-100°C to +205°C):
ÖLFLEX® HEAT 205 SC

Click to see full range of FEP multicore cables(-100°C to +205°C):
ÖLFLEX® HEAT 205 MC

 

Olflex Heat 260

ÖLFLEX® HEAT 260

ÖLFLEX® HEAT 260 PTFE cables are heat resistant insulated cables. Besides having excellent mechanical, thermal and physical properties, ÖLFLEX® HEAT 260 cables have very good electrical characteristics, outstanding resistance against oil, weather and UV-Radiation. They also have a high dielectric strength and high abrasion resistance.

Click to see full range of PTFE single core cables (-190°C to +260°C):
ÖLFLEX® HEAT 260 SC

Click to see full range of PTFE multicore cables (-190°C to +260°C):
ÖLFLEX® HEAT 260 MC

 

See our full range of temperature resistant cables.

 

Need more advice?

Need more Advice?

If you require some personalized advice, please contact us for a faster and quicker response. Our friendly customer officer and expert sales team will be very happy to help.

You can contact us directly in India:
Tel: +91-80-47405222
Email: esupport.lin@lappindia.com

 

 

 

About Us

LAPP is the leading manufacturer of industrial cables, connectors and cable accessories in over 152 countries

More