Data Cables

A comprehensive range of telecommunication and data cables in either PVC or PUR for fixed and constant flexing applications.

Unitronic%20Li2YCY%20PiMF

UNITRONIC® LiYY and LiYCY cables are data transmission cables which have been developed from well proven types based on the specification VDE 0812. They are also used in control and signal lines in electronics for computer systems, electronic control equipment, weighing scales. The LiYCY cable has a tinned copper wire braid for EMC compatibility.

See our full range of PVC LiYY data cables.

See our full range of screened PVC LiYCY data cables.

 

LiYCY TP

UNITRONIC® LiYY (TP) and LiYCY (TP) cables have been designed to offer reduced electrical interference because of their twisted pair and screened constructions. The robust PVC sheath makes the cables ideal for industrial data applications.

See our full range of (TP) twisted pair LiYY PVC data cables.

See our full range of (TP) twisted pair screened LiYCY PVC data cables.

 

Uni FD CP

UNITRONIC-FD® P & CP

Automated production processes require data transmission cables of ever higher flexibility and reliability. UNITRONIC-FD® is a development in our data transmission cables for power chain systems. Special make-up techniques make this cable particularly suitable for use in mechanically moving parts or areas where machine tools work at ever increasing speeds.

See our full range of UNITRONIC-FD P data cables for chain applications:
UNITRONIC® FD P plus

See our full range of UNITRONIC-FD CP screened data cables for chain applications:
UNITRONIC® FD CP plus

 

Unitronic%20Li2YCY%20PiMF

UNITRONIC® Li2YCY PiMF with individual screening of the pairs is particularly suitable for wiring data systems and controls in large industrial plants, for the transmission of sensitive signals and high bit rates, for enhanced requirements with respect to near-end crosstalk attenuation and in conditions of high electrical interference. For measurement value transmission and serial 2-wire interfaces. Cables of this type are intended for limited flexible use and for static laying in dry and damp interiors.

See our full range pacitance individual sof Low screened paired cables:
UNITRONIC® Li2YCY (TP)

 

Need more advice?

Need more Advice?

If you require some personalized advice, please contact us for a faster and quicker response. Our friendly customer officer and expert sales team will be very happy to help.

You can contact us directly in India:
Tel: +91-80-47405222
Email: esupport.lin@lappindia.com

 

 

 

About Us

LAPP is the leading manufacturer of industrial cables, connectors and cable accessories in over 152 countries

More