Leading manufacturer of industrial cables, connectors and cable accessories in over 152 countries

...Advanced Search

Cable finder
Cable glands finder
Cable protection finder

ETHERLINE ACCESS U05T, Unmanaged Ethernet Switches, Fixed Installation, INDOOR, 5port, RJ45 connection type, Confirm to CE, Approvals- UL, GL, TUV.

  • Article number: 21700118
Label New Product

ETHERLINE ACCESS U05T

ETHERLINE ACCESS U05T

Photographs are not to scale and do not represent detailed images of the respective products.

  • LAPP Germany
  • CE
  • UNDERWRITERS LABORATORIES INC. USA LISTED
  • MECHANICAL AND PLANT ENGINEERING
  • AUTOMATION
  • Classification ETIM 5
Legend for Icons
Free Delivery within 3 working days from payment receipt

(*For metro cities, delivery is within 1 working day)

Price: Rs17,419.75
Inclusive of tax
17419.7500 In stock

Minimum order quantity: 1 pieces

You can order multiples of 1 pieces

Technical Data

  • Download DATASHEET (PDF)
  • Temperature Range Temperature Range

    • -10°C to +60°C

  • Protection Rating Protection Rating

    • IP 30

  • Classification ETIM 5 Classification ETIM 5

    • ETIM 5.0 Class-ID: EC000734
    • ETIM 5.0 Class-Description: Network switch

ETHERLINE® ACCESS U05T/U08T

  • Unmanaged switches for industrial communication
ETHERLINE ACCESS U05T
  • Fanless – maintenance free
  • Redundant power inputs
  • Robust metal housing and DIN rail mounting

Product Details

Benefits

  • Improve your total cost of ownership with faster installation and lower downtime
  • Most flexible and globally present solutions from one hand

Product features

  • RJ45 Ports: 10/100BaseT(X)
  • Packet Buffer Size: 512 kbit
  • Broadcast storm protection
  • Redundant Power Input: 24 VDC

Norm References / Approvals

  • Shock IEC 60068-2-27
  • Freefall IEC60068-2-32
  • Vibration IEC 60068-2-6

Benefits

  • Improve your total cost of ownership with faster installation and lower downtime
  • Most flexible and globally present solutions from one hand

Product features

  • RJ45 Ports: 10/100BaseT(X)
  • Packet Buffer Size: 512 kbit
  • Broadcast storm protection
  • Redundant Power Input: 24 VDC

Norm References / Approvals

  • Shock IEC 60068-2-27
  • Freefall IEC60068-2-32
  • Vibration IEC 60068-2-6

All articles from ETHERLINE® ACCESS U05T/U08T

Article number Article designation MTBF in years
21700119 ETHERLINE® ACCESS U08T > 277
21700118 ETHERLINE® ACCESS U05T > 347

Bottom