Leading manufacturer of industrial cables, connectors and cable accessories in over 152 countries

UNITRONIC PUR CP (TP) 4x2x0,75

UNITRONIC PUR CP (TP) 4x2x0,75

UNITRONIC PUR CP (TP) 4x2x0,75

Photographs are not to scale and do not represent detailed images of the respective products.

  • LAPP Germany
  • FIRE RESISTANT
  • UV-RESISTANT
  • INTERFERENCE SIGNALS
  • OIL-RESISTANT
  • MECHANICAL RESISTANCE
  • Classification ETIM 5
Legend for Icons
Free Delivery in 3 weeks from payment receipt
Price: Rs559.89
Inclusive of tax
559.8900 In stock
X
Meters

Minimum order quantity: 5000 meters

You can order multiples of: 5000 meters

Technical Data

  • Download DATASHEET (PDF)
  • Minimum Bending Radius Minimum Bending Radius

    • Occasional flexing: 15 x outer diameter
    • Fixed installation: 6 x outer diameter

  • Temperature Range Temperature Range

    • Occasional flexing: -5°C to +70°C
    • Fixed installation: -40°C to +80°C

  • Core Identification Code Core Identification Code

    • DIN 47100, refer to Appendix T9

  • Conductor Stranding Conductor Stranding

    • Fine copper wire strands

  • Mutual Capacitance Mutual Capacitance

    • C/C: approx. 120 nF/kmC/S: approx. 160 nF/km

  • Inductivity Inductivity

    • approx. 0.65 mH/km

  • Classification ETIM 5 Classification ETIM 5

    • ETIM 5.0 Class-ID: EC000104
    • ETIM 5.0 Class-Description: Control cable

UNITRONIC® PUR CP (TP)

  • Screened data transmission cable with PUR outer sheath and twisted pairs for harsh conditions
UNITRONIC PUR CP (TP) 4x2x0,75
  • TP = twisted pair

Product Details

Benefits

  • Decoupling of circuits by means of twisted-pair (TP) design (crosstalk effects)
  • Data transmission cable with PUR sheath for increased mechanical stress, wear- and tear-resistant
  • Overall braid minimises electrical interference
  • Increased durability under harsh conditions thanks to robust PUR outer sheath

Application range

  • For harsh environmental conditions where robust and screened cables with small dimensions are necessary

Product features

  • Flame-retardant according IEC 60332-1-2
  • Low-adhesive surface
  • Good UV-resistance
  • PUR outer sheath is resistant to most oilsand hydraulic fluids
  • Special notch and tear-resistance

Norm References / Approvals

  • Based on VDE 0812

Product Make-up

  • Fine-wire strand made of bare copper wires
  • Core insulation made of PVC
  • Tinned-copper braiding
  • TP structure
  • Outer sheath made of PUROuter sheath colour: pebble grey (RAL 7032)

Benefits

  • Decoupling of circuits by means of twisted-pair (TP) design (crosstalk effects)
  • Data transmission cable with PUR sheath for increased mechanical stress, wear- and tear-resistant
  • Overall braid minimises electrical interference
  • Increased durability under harsh conditions thanks to robust PUR outer sheath

Application range

  • For harsh environmental conditions where robust and screened cables with small dimensions are necessary

Product features

  • Flame-retardant according IEC 60332-1-2
  • Low-adhesive surface
  • Good UV-resistance
  • PUR outer sheath is resistant to most oilsand hydraulic fluids
  • Special notch and tear-resistance

Norm References / Approvals

  • Based on VDE 0812

Product Make-up

  • Fine-wire strand made of bare copper wires
  • Core insulation made of PVC
  • Tinned-copper braiding
  • TP structure
  • Outer sheath made of PUROuter sheath colour: pebble grey (RAL 7032)

All articles from UNITRONIC® PUR CP (TP)

Article number Number of pairs and conductor cross section (mm²) Outer diameter [mm] Copper index (kg/km) Weight (kg/km)
0032850 2 x 2 x 0.25 6.3 28.0 54.0
0032851 3 x 2 x 0.25 7.1 40.0 66.0
0032852 4 x 2 x 0.25 7.6 45.0 81.0
0032854 6 x 2 x 0.25 8.5 70.0 115.0
0032860 2 x 2 x 0.5 7.9 48.0 93.0
0032861 3 x 2 x 0.5 8.7 74.0 129.0
0032862 4 x 2 x 0.5 9.4 82.0 146.0
0032864 6 x 2 x 0.5 11.1 110.0 198.0
0032872 4 x 2 x 0.75 10.7 108.0 179.0
0032873 5 x 2 x 0.75 11.1 126.0 215.0

Bottom