HITRONIC® PCF DUPLEX PNB PVC-PVC A
PCF; J-optical indoor cables: J-V(ZN)YY; Fixed Installation; Aramid yarns; PVC; green; UV-resistant; UL listed; cUL listed
Unit | Per Unit | Per MOQ |
---|---|---|
10 | ₹1,088.89 | ₹10,888.90 |
100 | ₹952.78 | ₹95,278.00 |
500 | ₹843.89 | ₹421,945.00 |
Benefits
- No electromagnetic interference from non-metallic materials is generated inside the cable.
Applications
- For flexible use in the PROFINET network.
- For fixed installation (max. transmission distance 100 m).
- Can be used in dry, damp or wet interiors.
- Suitable for light mechanical stress.
- Good chemical resistance and limited oil resistance.
Technical Attributes
General Information
Brand
HITRONIC®
Product type
Fibre optic cable
Weight
0.059 kg
valid Fieldbus or Ethernet System
PROFINET
Fibre optic cable type
PCF
Fibre optic cable type, long designation
Plastic Cladded Glass Fibre
Electrical Characteristics
Wavelength information
for 650 nm applies 10 dB / km as well as 17 MHz x kmfor 850 nm applies 8 dB / km as well as 20 MHz x km
Product Design
J-optical indoor cables
J-V(ZN)YY
Classification of fibre optic cable
Divisible indoor cable
Number of cores
2
With armouring
No
With rodent protection
No
With cable messenger
No
Strain relief due to
Aramid yarns
Fibre type
Multi-mode Fibre
Number of fibres
2
Nominal diameter of core
2.2 mm
Min. outer diameter
7.3 mm
Nominal outer diameter
7.5 mm
Max. outer diameter
7.7 mm
Shape of cable
Round
Base material outer sheath
Polyvinyl chloride
Base material outer sheath, shortname
PVC
Cable insulation colour
green
Colour outer sheath RAL code
RAL 6018
Core identification
Colours
Fibre core dimensions
200 µm
Fibre sheath dimensions
230 µm
Product Characteristics
Application area
Fixed Installation
For torsional load
No
Windable
No
Suitable for EX-applications
No
Minimum bending radius, fixed installation
15 x outer diameter
Minimum bending radius in mm, fixed installation
105 mm
Minimum bending radius, dynamic permanently moved
15 x outer diameter
Minimum bending radius in mm, dynamic continuously flexing
115.5 mm
Minimum bending radius, occasionally moved
10 x outer diameter
Minimum bending radius in mm, occasionally flexing
70 mm
Tensile force fixed installation
500 N
Temperature, fixed installation
-20 °C to 70 °C
Temperature, occasionally moved
-10 °C to 50 °C
Min. installation temperature
-10 °C
Installation temperature max.
50 °C
Flame-retardant
Yes
Flame retardance according to
IEC 60332-3-24
UV-resistant according to
UL sunlight resistant
Oil-resistant
Yes
Oil resistance according to
UL 1581 paragraph 480 (60°C)
PWIS-free
No
Fast Connect (FC) cable
No
Optical cable, operation
Indoor
Certifications and Standards
EAC certified
Yes
EAC certification number
RU С-DE.АЮ64.В.00321/19
UL recognised
No
cUR recognized
No
CSA certified
Yes
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from HITRONIC® PCF cables for PROFINET applications
Article number | Fibre core dimensions | Fibre sheath dimensions | Fibre optic cable type | Number of fibres | PROFINET® application | For continuous flexing | UV-resistant | Halogenfree | UL listed | cUL listed | Nominal outer diameter | Weight |
---|---|---|---|---|---|---|---|---|---|---|---|---|
28052702 | 200 µm | 230 µm | PCF | 2 | Type B | No | Yes | No | No | No | 7.2 mm | 55 kg/km |
28055702 | 200 µm | 230 µm | PCF | 2 | Type B | No | Yes | No | Yes | Yes | 7.5 mm | 0.059 kg |
28351702 | 200 µm | 230 µm | PCF | 2 | Type C | Yes | No | Yes | No | No | 8.8 mm | 71 kg/km |
28352702 | 200 µm | 230 µm | PCF | 2 | Type C | Yes | Yes | No | No | No | 8.8 mm | 76 kg/km |