SKINMATIC DMG 2-10NM
Torque handle

₹34,150.97
In stock
Article No.
61610012
(₹34,150.97/PC)
Inclusive of tax
Free Delivery within 3 weeks from payment receipt
Unit Per Unit Per MOQ
1 ₹34,150.97 ₹34,150.97
50₹28,140.41₹1,407,020.50
250₹24,622.86₹6,155,715.00
500+₹21,808.82₹10,904,410.00
Minimum order quantity 1 pieces. You can order multiples of 1 pieces


Real time Quantity Checker
Real time Quantity Checker
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
SKINMATIC DMG 2-10NM Torque handle -  Primary Image
SKINMATIC DMG 2-10NM Torque handle -  Primary Image SKINMATIC DMG 2-10NM Torque handle -   Secondary Image

Technical Attributes

General Information

Brand

SKINMATIC®

Product type

Torque handle

Weight

288.900 g

Delivery Unit

1.000

Product Design

Total length

181 mm

Material

Steel

Product Characteristics

tightening torque

10 Nm

Certifications and Standards

CE marked

No

UKCA marked

No

VDE certified

No

TÜV certified

No

Show less
Show all

Documentation

  • Notes

    • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
    • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.

Product Family List

All articles from SKINMATIC® TORQUE WRENCH

Article number tightening torque
61610012 10 Nm
61610013 25 Nm
Show less
Show all

Why Choose Lapp ?

Why Choose LAPP as a Preferred Partner?