PNEUMATIC CRIMPING MACHINE UP 35
Crimping machine
₹1,434,487.26
BACK ORDER
Article No.
11148003
(₹1,434,487.26/PC)
Inclusive of tax
Inclusive of tax
Unit | Per Unit | Per MOQ |
---|---|---|
1 | ₹1,434,487.26 | ₹1,434,487.26 |
50 | ₹1,147,589.81 | ₹57,379,490.50 |
250 | ₹1,004,141.08 | ₹251,035,270.00 |
500+ | ₹889,382.10 | ₹444,691,050.00 |
UKCA marked
CE marked
Benefits
- New space-saving design
- High flexibility: The adapters can be exchanged easily, quickly and without the need for additional tools, which offers the operator a wide range of processing options for loose contacts
- High ergonomics and user-friendliness thanks to the ergonomic inclination of about 10° on the machine and an integrated LED light source for illuminating the work place
- Easy assembly of the adapter thanks to slide in-slide out mechanism
- The machine can be transported easily using the supplied T-handle thanks to its easy-to-handle design and low weight of 20 kg.
Applications
- Pneumatic crimp machine with parallel closing mechanism
- For insulated cable lugs up to 6 mm², non-insulated tubular and compression cable lugs up to 16 mm², conductor end sleeves up to 50 mm²
- Offers maximum user-friendliness with optimal safety and crimp quality for small to medium-sized cross-sections
Show less
Show all
Technical Attributes
General Information
Product type
Crimping machine
Type of packaging
Cardboard packaging
Delivery Unit
1.000
Product Design
Total length
390 mm
Overall width
175 mm
Overall height
440 mm
Product Characteristics
Pressing force
35 kN
Certifications and Standards
CE marked
Yes
UKCA marked
Yes
Show less
Show all
Documentation
-
Downloads
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
ACCESSORIES