Cable Tie Strong Tie 200X2.5 NA

Standard Cable Tie with steel nose. Approval : UL CSA, German Lloyd.

Special Price Rs4.24 Regular Price Rs5.65
In stock
Article No.
61715017
(Rs4.24/PC)
Inclusive of tax
Free Delivery within 3 weeks from payment receipt


Minimum order quantity 1000 pieces
You can order multiples of 1000 pieces
Cable Tie Strong Tie 200 x 2,5 NA

Benefits

  • High strength is constant even under harsh conditions: extreme temperature ranges, humidity and extreme cold
  • Lock is also resistant to shocks and vibrations

Application Range

  • Good quality cable ties with steel nose for demanding environments

Norm References / Approvals

  • Fire behaviour according to UL94 V-2

Temperature Range

  • -40°C to +85°C

Colour Delivered

  • Natural colour

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000046
  • ETIM 5.0 Class-Description: Cable tie

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000046
  • ETIM 6.0 Class-Description: Cable tie

All articles from Strong Tie

Article number Article description UL certification Length x width (mm) Bundling Ø (mm) Tensile strength (N) Action
61715011 Strong Tie 100 x 2,5 NA no 100.0 x 2.5 2.0 - 24.0 180.0
61715013 Strong Tie 186 x 4,5 NA no 186.0 x 4.5 3.0 - 51.0 400.0
61715019 Strong Tie 360 x 3,5 NA no 360.0 x 3.5 3.0 - 101.0 280.0
61723001 Strong Tie UV 100x2,5 BK no 100.0 x 2.5 2.0 - 24.0 180.0
61715016 Strong Tie 360 x 4,5 NA no 360.0 x 4.5 3.0 - 103.0 400.0
61723002 Strong Tie UV 140 x 3,5 BK no 140.0 x 3.5 3.0 - 36.0 280.0
61715020 Strong Tie 290 x 4,5 NA no 290.0 x 4.5 3.0 - 80.0 400.0
61715014 Strong Tie 280 x 3,5 NA no 280.0 x 3.5 3.0 - 80.0 280.0
61715015 Strong Tie 340 x 7,0 NA no 340.0 x 7.0 6.0 - 90.0 700.0
61715021 Strong Tie 220 x 7,5 NA no 220.0 x 7.5 6.0 - 56.0 800.0
61715012 Strong Tie 140 x 3,5 NA no 140.0 x 3.5 3.0 - 36.0 280.0
61715017 Strong Tie 200 x 2,5 NA no 200.0 x 2.5 2.0 - 55.0 180.0
61715018 Strong Tie 200 x 3,5 NA no 200.0 x 3.5 3.0 - 55.0 280.0
61723003 Strong Tie UV 186 x 4,5 BK no 186.0 x 4.5 3.0 - 51.0 400.0
61723004 Strong Tie UV 280 x 3,5 BK no 280.0 x 3.5 3.0 - 80.0 280.0
61723012 Strong Tie UV 220 x 7,5 BK no 220.0 x 7.5 6.0 - 57.0 800.0
61723008 Strong Tie UV 200 x 3,5 BK no 200.0 x 3.5 3.0 - 55.0 280.0
61723006 Strong Tie UV 360 x 4,5 BK no 360.0 x 4.5 3.0 - 103.0 400.0
61723011 Strong Tie UV 290 x 4,5 BK no 290.0 x 4.5 3.0 - 80.0 400.0
61723005 Strong Tie UV 340 x 7,0 BK no 340.0 x 7.0 6.0 - 90.0 700.0
61723007 Strong Tie UV 200 x 2,5 BK no 200.0 x 2.5 3.0 - 55.0 180.0
61723009 Strong Tie UV 360 x 3,5 BK no 360.0 x 3.5 3.0 - 101.0 280.0