POLISHING FILM GRAINING SIZE 5 µM (BN)
fibre optic polishing film; PCF; 5 µm
Unit | Per Unit | Per MOQ |
---|---|---|
1 | ₹1,006.96 | ₹1,006.96 |
50 | ₹805.57 | ₹40,278.50 |
250 | ₹704.87 | ₹176,217.50 |
500+ | ₹624.32 | ₹312,160.00 |
Benefits
- Easy to handle
- Suitable to POF Connector Assembly Sets
Show less
Show all
Technical Attributes
General Information
Product type
fibre optic polishing film
Delivery Unit
10.000
Fibre optic cable type
PCF
Fibre optic cable type, long designation
Polymer Optical Fibres
Product Design
Total length
279 mm
Overall width
230 mm
Show less
Show all
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.