ÖLFLEX TORSION D FRNC 50G0,75

Low Voltage(LV) Power and Control cable for Renewable Energy Applications, Fixed Installation use. IEC 60332-3-24, 50 Core, 0.75mm2, Number coded, Polyolefin outer sheath colour Black, 24.9mm OD. Confirmed to CE.

Rs3,721.15
Out of stock
Article No.
1150228
(Rs3,721.15/M)
Inclusive of tax
Product information (PDF)

Temporarily Out of Stock

ÖLFLEX TORSION D FRNC 50G0,75

Application Range

  • Stationary or Flexible
  • Torsion in Wind Turbines

Norm References / Approvals

  • UL AWM Style 21288

Product Make-Up

  • Extra-fine wire conductor made of bare copper
  • Core insulation: polyolefin compound
  • Outer sheath: special compound, halogen-free, black (RAL 9005)
  • Optional, overall shielding (D version) reducing electromagnetic interferences by tinned copper wire wrapping

Product Features

  • Torsion resistant up to ±150 °/m for the drip loop of wind turbine generators
  • Resistant to weather, abrasion, temperature, sunlight (ISO 4892-2) and ozone (EN 50396)
  • Resistant to splashes of sea water as well as broad oil resistance, incl. EN 60811-404 and UL OIL RES I + II
  • Fire behaviour:- Halogen-free (IEC 60754-1);- Low corrosivity (IEC 60754-2);- Low smoke density (IEC 61034-2);- Highly flame retardant (IEC 60332-3-24 and -25; IEC 60332-1-2)

Minimum Bending Radius

  • Flexible: 10x Outer diameter
  • Stationary: 6x Outer diameter

Temperature Range

  • -40°C to +90°CUL: max. +80°C

Core Identification Code

  • HD 308 coloured up to 5 cores, from 6 cores all black with white numbers (except PE)
  • Paired signal cables: DIN 47100

Nominal Voltage

  • IEC U0/U=0.6/1kV; UL 1kV

Test Voltage

  • C/C: 4000 V C/S: 2000 V

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000104
  • ETIM 5.0 Class-Description: Control cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000104
  • ETIM 6.0 Class-Description: Control cable

All articles from ÖLFLEX® TORSION D FRNC

Article number Number of cores and mm² per conductor Outer diameter [mm] Copper index (kg/km) Weight (kg/km) Action
1150111 4 x 2.0 x 0.5 11.9 71.0 205.0
1150115 12 x 2.0 x 0.5 18.3 188.0 518.0
1150121 4 x 2.0 x 0.75 12.7 90.0 232.0
1150125 12 x 2.0 x 0.75 19.8 258.0 603.0
1150221 18 G 0.75 15.2 180.0 402.0
1150228 50 G 0.75 24.9 470.0 1,079.0