ETHERLINE PN CAT.7 FRNC FLEX

Industrial network Ethernet cable, Cat.6A, PROFINET, 8 Pair, Individual pair foil screened and braided, S/FTP, FRNC outer sheath color Green, fixed and occasional flexing installation, indoor and outdoor use. 23 AWG, 8.7mm outer diameter.

Rs390.58
Out of stock
Article No.
2170598
(Rs390.58/M)
Inclusive of tax

Temporarily Out of Stock

  • Industrial Ethernet cable Cat.7 for flexible use; PVC or halogenfree outer sheath, design 4x2xAWG23/7

Benefits

  • Can be used in dry or damp rooms
  • Screened against interference
  • Can be used for Industrial Ethernet in harsh industrial environments
  • 4pair: 100Mbit/s up to 10 Gbit/s for Industrial Ethernet

Application Range

  • for industrial secondary and tertiary cabling according to EN 50173-3 ISO/IEC 24702
  • Wiring of machines, tools, devices, appliances and control cabinets
  • max. cable lenght for 100 Mbit/s up to 10 Gbit/s is 100 m
  • suitable for EtherCAT and EtherNet/IP applications

Norm References / Approvals

  • Flame retardant acc. to IEC 60332-1-2

Product Make-Up

  • 7-wire bare stranded copper conductor
  • Core insulation: foamed polyethylen (PE)
  • S/FTP: copper braid as overall screening and pair screening with aluminium compound foil
  • Colour: green (based on RAL 6018)

Product Features

  • FRNC Version: Halogene free and flame retardant
  • The oil-resistant PVC sheath enables usage in industrial environments
  • High-quality, double screening ensures high transmission reliability in areas with electromagnetic interference

Minimum Bending Radius

  • Fixed installation: 4 x outer diameter
  • Flexing: 8 x outer diameter

Temperature Range

  • Fixed installation: -30°C to +80°C
  • Occasional flexing: -5°C to +50°C

Test Voltage

  • Core/core: 1500 V rms
  • Core/screen: 1500 V eff.

Peak Operating Voltage

  • (not for power applications) 125 V

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000830
  • ETIM 5.0 Class-Description: Data cable

All articles from ETHERLINE® PN Cat.7 FLEX

Article number Article designation Number of pairs and AWG per conductor Core diameter in mm Outer diameter mm Action
* 2170597 ETHERLINE® PN CAT.7 Y FLEX 4x2xAWG23/7 1.5 8.7
2170598 ETHERLINE® PN CAT.7 FRNC FLEX 4x2xAWG23/7 1.5 8.7
* 2170608 ETHERLINE® PN CAT.7 Y FLEX A 4x2xAWG23/7 1.5 8.7
* 2170609 ETHERLINE® PN CAT.7 FRNC FLEX A 4x2xAWG23/7 1.5 8.7
* Products not currently available in India. Please email us for more information about these products.
Alternatively, please contact our Customer Services team at 080-47405222 for further enquiries.