ETHERLINE PN CAT.7 P

Industrial network Ethernet cable, Cat.6A, PROFINET, 8 Pair, Individual pair foil screened and braided, S/FTP, PUR (Polyurethane) outer sheath color Green, fixed and occasional flexing installation, indoor and outdoor use. 23 AWG, 8.1mm outer diameter.

Rs365.84
In stock
Article No.
2170596
(Rs365.84/M)
Inclusive of tax
Free Delivery within 3 weeks from payment receipt
X


Minimum order quantity 10 meters
You can order multiples of 10 meters
  • Industrial Ethernet cable Cat.7 for fixed installation; halogenfree, PVC or PUR outer sheath, design 4x2xAWG22/1

Benefits

  • Can be used in dry or damp rooms
  • Screened against interference
  • Can be used for Industrial Ethernet in harsh industrial environments
  • 4pair: 100Mbit/s up to 10 Gbit/s for Industrial Ethernet

Application Range

  • for industrial secondary and tertiary cabling according to EN 50173-3 ISO/IEC 24702
  • Wiring of machines, tools, devices, appliances and control cabinets
  • max. cable lenght for 100 Mbit/s up to 10 Gbit/s is 100 m
  • suitable for EtherCAT and EtherNet/IP applications

Norm References / Approvals

  • Flame retardant acc. to IEC 60332-1-2

Product Make-Up

  • Solid bare copper wire AWG23
  • Core insulation: foamed polyethylen (PE)
  • S/FTP: copper braid as overall screening and pair screening with aluminium compound foil
  • Colour: green (based on RAL 6018)

Product Features

  • PUR outer sheath is highly resistant to mineral oils and abrasion
  • Robust, halogen-free FRNC outer sheath
  • The oil-resistant PVC sheath enables usage in industrial environments
  • High-quality, double screening ensures high transmission reliability in areas with electromagnetic interference

Minimum Bending Radius

  • Fixed installation: 8 x outer diameter

Temperature Range

  • PVC/FRNC: -30 °C up to +80 °C

Test Voltage

  • Core/core: 1500 V rms
  • Core/screen: 1500 V eff.

Peak Operating Voltage

  • (not for power applications) 125 V

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000830
  • ETIM 5.0 Class-Description: Data cable

All articles from ETHERLINE® PN Cat.7

Article number Article designation Number of pairs and AWG per conductor Core diameter in mm Outer diameter [mm] Copper index (kg/km) Action
2170595 ETHERLINE® PN CAT.7 FRNC 4x2xAWG23/1 1.4 8.1 40.0
2170596 ETHERLINE® PN CAT.7 P 4x2xAWG23/1 1.4 8.1 40.0
2170594 ETHERLINE® PN CAT.7 Y 4x2xAWG23/1 1.4 8.1 40.0