Leading manufacturer of industrial cables, connectors and cable accessories in over 152 countries

FLEXIMARK FlexiLabel TFL 9.5-35 WH for cable marking with character holders by PC. Marking Thermal transfer printing, Halogen Free, UV Resistant, Indoor and outdoor use made of Polyester, colour white.

FLEXIMARK FlexiLabel TFL 9.5-35 WH

FLEXIMARK FlexiLabel TFL 9.5-35 WH

Photographs are not to scale and do not represent detailed images of the respective products.

  • LAPP Germany
  • UV-RESISTANT
  • HALOGEN-FREE
  • GOOD CHEMICAL RESISTANCE
  • Classification ETIM 5
Legend for Icons
Free Delivery in 3 weeks from payment receipt
Price: Rs15,034.13
Inclusive of tax
15034.1322 In stock

Minimum order quantity: 1 pieces

You can order multiples of 1 pieces

Technical Data

  • Download DATASHEET (PDF)
  • Temperature Range Temperature Range

    • -40°C to +125°C

  • Material Material

    • Halogen-free polyester

  • Colour Delivered Colour Delivered

    • White or yellow

  • Classification ETIM 5 Classification ETIM 5

    • ETIM 5.0 Class-ID: EC001288
    • ETIM 5.0 Class-Description: Labelling material

Product Details

Benefits

  • Suitable labels for PTE, PTEF and CAB character holders (see chapter "Character holders and accessories")
  • Resistant to chemicals, UV-light, moisture and oils (diesel oil, basic cleaning agent, sea water, ethanol,...)

Application range

  • For cable marking

Note

  • Can be printed with the FLEXIMARK® Software and the FLEXIMARK® Thermal transfer printer SQUIX or EOS4
  • Recommended ribbon: R71 55-360 resin BK (article no. 83259604)

Benefits

  • Suitable labels for PTE, PTEF and CAB character holders (see chapter "Character holders and accessories")
  • Resistant to chemicals, UV-light, moisture and oils (diesel oil, basic cleaning agent, sea water, ethanol,...)

Application range

  • For cable marking

Note

  • Can be printed with the FLEXIMARK® Software and the FLEXIMARK® Thermal transfer printer SQUIX or EOS4
  • Recommended ribbon: R71 55-360 resin BK (article no. 83259604)

Accessories

All articles from FLEXIMARK® Flexilabel TFL

Article numberArticle designationColourWidth x length (mm)Markers / PU
83254605 FLEXIMARK® Flexilabel TFL 9.5-28 YE yellow 9.5 x 28.0 1,000.0
83254600 white 9.5 x 28.0 1,000.0
*83254610 FLEXIMARK® Flexilabel TFL 9,5-35 YE yellow 9.5 x 35.0 1,000.0
*83254615 white 9.5 x 35.0 1,000.0

* Products not currently available in India.

Please email us for more information about these products.

Loading...

Alternatively, please contact our Customer Services team at 080-47405222 for further enquiries.

Bottom