Leading manufacturer of industrial cables, connectors and cable accessories in over 152 countries

SILVYN US PG 11, Metal protective conduit connector of size PG11 made of Nickel plated brass.

SILVYN US PG 11

SILVYN US PG 11

Photographs are not to scale and do not represent detailed images of the respective products.

  • LAPP Germany
  • CE
  • TEMPERATURE-RESISTANT
  • ROBUST
  • MAXIMUM VIBRATION PROTECTION
  • Classification ETIM 5
Legend for Icons
Free Delivery within 3 working days from payment receipt

(*For metro cities, delivery is within 1 working day)

Price: Rs497.55
Inclusive of tax
497.5470 In stock

Minimum order quantity: 1 pieces

You can order multiples of 1 pieces

Technical Data

  • Download DATASHEET (PDF)
  • Temperature Range Temperature Range

    • -40°C to +125°C

  • Material Material

    • Body: nickel-plated brassSealing ring: TPE

  • Protection Rating Protection Rating

    • IP 40 (with SILVYN® AS, EDU-AS and EMC AS-CU)IP 65 (with SILVYN® AS-P)

  • Classification ETIM 5 Classification ETIM 5

    • ETIM 5.0 Class-ID: EC001180
    • ETIM 5.0 Class-Description: Screw connection for protective metallic hose

Product Details

Benefits

  • High tensile strength
  • Space-saving
  • Vibration protection
  • All-purpose

Application range

  • In combination with protective conduit:
  • SILVYN® AS/AS-P/EDU-AS/EMC AS-CU
  • Mechanical engineering
  • Plant engineering

Product features

  • Compact design

Product Make-up

  • PG connection thread
  • Hexagonal collar
  • Threaded sleeve
  • Sealing element
  • Cap nut

Benefits

  • High tensile strength
  • Space-saving
  • Vibration protection
  • All-purpose

Application range

  • In combination with protective conduit:
  • SILVYN® AS/AS-P/EDU-AS/EMC AS-CU
  • Mechanical engineering
  • Plant engineering

Product features

  • Compact design

Product Make-up

  • PG connection thread
  • Hexagonal collar
  • Threaded sleeve
  • Sealing element
  • Cap nut

All articles from SILVYN® US

Article numberArticle designationPG sizeOverall length, C (mm)D (mm)F mmSW 1/2 mm
61795080 7.0 28.0 7.0 9.5 15 / 17
61795090 9.0 30.0 7.0 11.5 19 / 21
61795100 11.0 30.0 7.0 15.5 23 / 25
61795110 13.5 30.0 7.0 17.0 25 / 27
61795120 16.0 30.0 7.0 19.0 27 / 29
61795130 21.0 40.0 10.0 24.0 34 / 36
61795140 29.0 40.0 10.0 32.5 43 / 45
61795150 36.0 40.0 10.0 42.0 52 / 54
61795170 48.0 45.0 10.0 55.0 63 / 77
*55502665 16.0
*55502666 21.0
*55502663 11.0
*55502672 9.0
*55502667 29.0
*55502669 48.0
*55502664 13.5
*55502671 7.0
*55502661 7.0
*55502668 36.0
*55502662 9.0
*55502685 21.0
*55502678 36.0
*55502677 29.0
*55502675 16.0
*55502673 11.0
*55502674 13.5
*55502680 7.0
*55502676 21.0
*55502684 16.0
*55502679 48.0
*55502682 11.0
*55502688 48.0
*55502687 36.0
*55502683 13.5
*55502689 9.0
*55502694 29.0

* Products not currently available in India.

Please email us for more information about these products.

Loading...

Alternatively, please contact our Customer Services team at 080-47405222 for further enquiries.

Bottom