Leading manufacturer of industrial cables, connectors and cable accessories in over 152 countries

...Advanced Search

Cable finder
Cable glands finder
Cable protection finder

ETHERLINE ACCESS M08T, Managed Ethernet Switches, Fixed Installation, INDOOR, 8port, RJ45 connection type, Confirm to CE, Approvals- UL, GL, TUV.

  • Article number: 21700122
Label New Product

ETHERLINE ACCESS M08T

ETHERLINE ACCESS M08T

Photographs are not to scale and do not represent detailed images of the respective products.

  • LAPP Germany
  • CE
  • UNDERWRITERS LABORATORIES INC. USA LISTED
  • DNV
  • MECHANICAL AND PLANT ENGINEERING
  • AUTOMATION
  • Classification ETIM 5
Legend for Icons
Free Delivery in 3 weeks from payment receipt
Price: Rs85,387.73
Inclusive of tax
85387.7300 In stock

Minimum order quantity: 1 pieces

You can order multiples of 1 pieces

Technical Data

  • Download DATASHEET (PDF)
  • Temperature Range Temperature Range

    • 0°C to +60°C

  • Protection Rating Protection Rating

    • IP 30

  • Classification ETIM 5 Classification ETIM 5

    • ETIM 5.0 Class-ID: EC000734
    • ETIM 5.0 Class-Description: Network switch

ETHERLINE® ACCESS M05T/M08T

  • Managed switches for industrial communication
Industrial network switches for ethernet based solutions in Smart Factories.
  • Fanless – maintenance free
  • Redundant power inputs
  • Robust metal housing and DIN rail mounting

Product Details

Benefits

  • Improve your total cost of ownership with faster installation and lower downtime
  • Most flexible and globally present solutions from one hand

Product features

  • Simple setup of redundant networktopologies with reconfiguration time < 20 ms
  • RJ45 Ports: 10/100BaseT(X)
  • Packet Buffer Size: 1 Mbit
  • Supported protocols: HTTP, Telnet,EtherNet/IP, Modbus/TCP, IPv6, and many more
  • Redundant Power Input: 24 VDC

Norm References / Approvals

  • Shock IEC 60068-2-27
  • Freefall IEC60068-2-32
  • Vibration IEC 60068-2-6

Benefits

  • Improve your total cost of ownership with faster installation and lower downtime
  • Most flexible and globally present solutions from one hand

Product features

  • Simple setup of redundant networktopologies with reconfiguration time < 20 ms
  • RJ45 Ports: 10/100BaseT(X)
  • Packet Buffer Size: 1 Mbit
  • Supported protocols: HTTP, Telnet,EtherNet/IP, Modbus/TCP, IPv6, and many more
  • Redundant Power Input: 24 VDC

Norm References / Approvals

  • Shock IEC 60068-2-27
  • Freefall IEC60068-2-32
  • Vibration IEC 60068-2-6

All articles from ETHERLINE® ACCESS M05T/M08T

Article number Article designation MTBF in years
21700122 ETHERLINE® ACCESS M08T > 125
21700121 ETHERLINE® ACCESS M05T > 97

Bottom