Leading manufacturer of industrial cables, connectors and cable accessories in over 152 countries

UNITRONIC LAN 1500 S/FTP Cat.7A LSZH Building network LAN cable, 4 Pair, Individual pair foil screened and braided, S/FTP, FRNC outer sheath colour Yellow, fixed installation, indoor use. Halogen Free, 22 AWG, 8.5mm outer diameter, Approvals- Fire protection.

UNITRONIC LAN 1500 S/FTP Cat.7A LSZH

UNITRONIC LAN 1500 S/FTP Cat.7A LSZH

Photographs are not to scale and do not represent detailed images of the respective products.

  • LAPP Germany
  • INTERFERENCE SIGNALS
  • HALOGEN-FREE
Legend for Icons
Free Delivery in 3 weeks from payment receipt
Price: Rs225.68
Inclusive of tax
225.6785 In stock
X
Meters

Minimum order quantity: 10 meters

You can order multiples of: 10 meters

Technical Data

  • Download DATASHEET (PDF)
  • Classification Classification

    • ETIM 5.0 Class-ID: EC000830
    • ETIM 5.0 Class-Description: Data cable

  • Minimum Bending Radius Minimum Bending Radius

    • during installation: 8 x outer diameter
    • Fixed installation: 4 x outer diameter

  • Temperature Range Temperature Range

    • Operating temperature: -20°C to +60°C
    • During installation: 0 °C to +50 °C

UNITRONIC® LAN 1500 Cat.7A

  • Data cable for Category 7A/ class FA - verified up to 1500 MHz
UNITRONIC LAN 1500 S/FTP Cat.7A LSZH
  • CPR: Article number choice under www.lappkabel.com/cpr

Product Details

Benefits

  • LAN cables for structured building cabling according to EN 50173 and ISO/IEC 11801

Application range

  • Mainly used where the terminal density is very high, e.g. for wiring office, administration and development buildings in the tertiary area (floor wiring).
  • Cable length in tertiary area (horizontal area, floor) should not exceed a length of 100 m in accordance with the ISO/IEC 11801 and EN 50173 standards (90 m in cable duct + 10 m in working area)

Product features

  • Transfer of digital and analogue data signals
  • IEEE 802.3: 10/100/1000Base-T, 10GBase-T IEEE 802.5: ISDN; FDDI; ATM; cable sharing IEEE 802.3at: suitable for PoE, VoIP
  • Flame-retardant according to IEC 60332-1-2 and bundle flame test according to IEC 60332-3-24

Norm References / Approvals

  • LAN Cat.7A cables from Lapp Kabel for “Structured Cabling Systems” meet the requirements in accordance with EIA/TIA-568 and TSB36 as well as ISO/IEC 11801 or EN 50173 (Class FA - permanent link).
  • Exceeds the requirements of EN 50173 and ISO/IEC 11801 standards

Product Make-up

  • Solid bare copper wire AWG22
  • Cellular polyolefin core insulation, max. core diameter 1.6 mm
  • Pair screen made of aluminium-lined plastic foil, overall screening made of tinned-copper braiding
  • Outer sheath: halogen-free, flame-retardant compound
  • Colour: yellow (RAL 1021)

Benefits

  • LAN cables for structured building cabling according to EN 50173 and ISO/IEC 11801

Application range

  • Mainly used where the terminal density is very high, e.g. for wiring office, administration and development buildings in the tertiary area (floor wiring).
  • Cable length in tertiary area (horizontal area, floor) should not exceed a length of 100 m in accordance with the ISO/IEC 11801 and EN 50173 standards (90 m in cable duct + 10 m in working area)

Product features

  • Transfer of digital and analogue data signals
  • IEEE 802.3: 10/100/1000Base-T, 10GBase-T IEEE 802.5: ISDN; FDDI; ATM; cable sharing IEEE 802.3at: suitable for PoE, VoIP
  • Flame-retardant according to IEC 60332-1-2 and bundle flame test according to IEC 60332-3-24

Norm References / Approvals

  • LAN Cat.7A cables from Lapp Kabel for “Structured Cabling Systems” meet the requirements in accordance with EIA/TIA-568 and TSB36 as well as ISO/IEC 11801 or EN 50173 (Class FA - permanent link).
  • Exceeds the requirements of EN 50173 and ISO/IEC 11801 standards

Product Make-up

  • Solid bare copper wire AWG22
  • Cellular polyolefin core insulation, max. core diameter 1.6 mm
  • Pair screen made of aluminium-lined plastic foil, overall screening made of tinned-copper braiding
  • Outer sheath: halogen-free, flame-retardant compound
  • Colour: yellow (RAL 1021)

All articles from UNITRONIC® LAN 1500 Cat.7A

Article numberArticle designationNumber of pairs and AWG per conductorOuter diameter [mm]Copper index (kg/km)
*2170199 1500 S/FTP Cat.7A LSZH 4 x 2 x AWG22/1 8.5 42.0

* Products not currently available in India.

Please email us for more information about these products.

Loading...

Alternatively, please contact our Customer Services team at 080-47405222 for further enquiries.

Bottom