Leading manufacturer of industrial cables, connectors and cable accessories in over 152 countries

UNITRONIC LAN 500 U/FTP Cat.6A LSZH Building network LAN cable, 4 Pair, Individual pair foil screened, FTP, FRNC outer sheath colour Orange, fixed installation, indoor use. Halogen Free, 24 AWG, 7.4mm outer diameter, Approvals- Fire protection.

UNITRONIC LAN 500 U/FTP Cat.6A LSZH

UNITRONIC LAN 500 U/FTP Cat.6A LSZH

Photographs are not to scale and do not represent detailed images of the respective products.

  • LAPP Germany
  • INTERFERENCE SIGNALS
  • HALOGEN-FREE
  • Classification ETIM 5
Legend for Icons
Free Delivery in 3 weeks from payment receipt
Price: Rs118.71
Inclusive of tax
118.7059 In stock
X
Meters

Minimum order quantity: 10 meters

You can order multiples of: 10 meters

Technical Data

  • Download DATASHEET (PDF)
  • Minimum Bending Radius Minimum Bending Radius

    • during installation: 8 x outer diameter
    • Fixed installation: 4 x outer diameter

  • Temperature Range Temperature Range

    • Fixed installation: -20°C to +60°C
    • Flexing: 0°C to +50°C

  • Characteristic Impedance Characteristic Impedance

    • 100 Ω ± 15%

  • Classification ETIM 5 Classification ETIM 5

    • ETIM 5.0 Class-ID: EC000830
    • ETIM 5.0 Class-Description: Data cable

UNITRONIC® LAN 500 Cat.6A

  • Ethernet cable for Category 6A/ class EA -verified up to 500 MHz
UNITRONIC LAN 500 U/FTP Cat.6A LSZH
  • CPR: Article number choice under www.lappkabel.com/cpr

Product Details

Benefits

  • LAN cables for structured building cabling according to EN 50173 and ISO/IEC 11801

Application range

  • Cable length in tertiary area (horizontal area, floor) should not exceed a length of 100 m in accordance with the ISO/IEC 11801 and EN 50173 standards (90 m in cable duct + 10 m in working area)
  • Mainly used where the terminal density is very high, e.g. for wiring office, administration and development buildings in the tertiary area (floor wiring).

Product features

  • IEEE 802.3: 10/100/1000Base-T, 10GBase-T IEEE 802.5: ISDN; FDDI; ATM
  • Transfer of digital and analogue data signals
  • Flame retardant acc. to IEC 60332-1-221701952170196: flame retardant acc. to IEC 60332-1-2 and IEC 60332-3-24

Norm References / Approvals

  • LAN Cat.6A cables from Lapp Kabel for “Structured Cabling Systems” meet the requirements in accordance with EIA/TIA-568 and TSB36, as well as ISO/IEC 11801 or EN 50173 (Class EA - permanent link).
  • Class EA out of the standard ISO/IEC 11801 corresponds to Cat.6A

Product Make-up

  • U/FTP: aluminium compound foil as pair screening
  • F/FTP: aluminium compound foil as overall screening and pair screening
  • Solid conductor
  • outer sheath either as PVC (color grey RAL1015) or LSZH (color orange RAL2003)
  • S/FTP: copper braid as overall screening and pair screening with aluminium compound foil

Benefits

  • LAN cables for structured building cabling according to EN 50173 and ISO/IEC 11801

Application range

  • Cable length in tertiary area (horizontal area, floor) should not exceed a length of 100 m in accordance with the ISO/IEC 11801 and EN 50173 standards (90 m in cable duct + 10 m in working area)
  • Mainly used where the terminal density is very high, e.g. for wiring office, administration and development buildings in the tertiary area (floor wiring).

Product features

  • IEEE 802.3: 10/100/1000Base-T, 10GBase-T IEEE 802.5: ISDN; FDDI; ATM
  • Transfer of digital and analogue data signals
  • Flame retardant acc. to IEC 60332-1-221701952170196: flame retardant acc. to IEC 60332-1-2 and IEC 60332-3-24

Norm References / Approvals

  • LAN Cat.6A cables from Lapp Kabel for “Structured Cabling Systems” meet the requirements in accordance with EIA/TIA-568 and TSB36, as well as ISO/IEC 11801 or EN 50173 (Class EA - permanent link).
  • Class EA out of the standard ISO/IEC 11801 corresponds to Cat.6A

Product Make-up

  • U/FTP: aluminium compound foil as pair screening
  • F/FTP: aluminium compound foil as overall screening and pair screening
  • Solid conductor
  • outer sheath either as PVC (color grey RAL1015) or LSZH (color orange RAL2003)
  • S/FTP: copper braid as overall screening and pair screening with aluminium compound foil

Accessories

All articles from UNITRONIC® LAN 500 Cat.6A

Article numberArticle designationNumber of pairs and AWG per conductorOuter diameter [mm]Copper index (kg/km)Weight (kg/km)
2170143 500 S/FTP Cat.6A 4 x 2 x AWG23/1 7.7 27.0 58.0
*2170145 STP/S PiMF 500 MHz CAT.6a DUPLEX 2 x (4 x 2 x AWG23/1) 7.1 x 14.6 54.0 106.0
*2170147 STP/S-H PiMF 500 MHz CAT.6a 4 x 2 x AWG23/1 7.1 27.0 53.0
*2170148 STP/S-H PiMF 500 MHz CAT.6a (flexible for patch cable) 4 x 2 x AWG26/7 6.5 21.0 40.0
*2170149 STP/S-H PiMF 500 MHz CAT.6a DUPLEX 2 x (4 x 2 x AWG23/1) 7.1 x 14.6 54.0 106.0
2170195 500 U/FTP Cat.6A LSZH 4 x 2 x AWG23/1 7.4 21.0 52.0
*2170196 500 F/FTP Cat.6A LSZH 4 x 2 x AWG23/1 7.6 22.0 56.0

* Products not currently available in India.

Please email us for more information about these products.

Loading...

Alternatively, please contact our Customer Services team at 080-47405222 for further enquiries.

Bottom