Leading manufacturer of industrial cables, connectors and cable accessories in over 152 countries

UNITRONIC LAN 200 SF/UTP Cat.5e LSZH Building network LAN cable, 4 Pair, overall foil screened and braided, SF/UTP, FRNC outer sheath colour Grey, fixed installation, indoor use. Halogen Free, 24 AWG, 6.7mm outer diameter, Approvals- Fire protection.

UNITRONIC LAN 200 SF/UTP Cat.5e LSZH

UNITRONIC LAN 200 SF/UTP Cat.5e LSZH

Photographs are not to scale and do not represent detailed images of the respective products.

  • LAPP Germany
  • FIRE RESISTANT
  • INTERFERENCE SIGNALS
  • HALOGEN-FREE
  • Classification ETIM 5
Legend for Icons
Free Delivery in 3 weeks from payment receipt
Price: Rs128
Inclusive of tax
128.0000 In stock
X
Meters

Minimum order quantity: 10 meters

You can order multiples of: 10 meters

Technical Data

  • Download DATASHEET (PDF)
  • Minimum Bending Radius Minimum Bending Radius

    • during installation: 8 x outer diameter
    • Fixed installation: 4 x outer diameter

  • Temperature Range Temperature Range

    • Operating temperature: -20°C to +60°C
    • During installation: 0 °C to +50 °C

  • Characteristic Impedance Characteristic Impedance

    • 100 Ω ± 15%

  • Classification ETIM 5 Classification ETIM 5

    • ETIM 5.0 Class-ID: EC000830
    • ETIM 5.0 Class-Description: Data cable

UNITRONIC® LAN 200 Cat.5e

  • Ethernet cable for Category 5e/ class D - verfied up to 200 MHz
UNITRONIC LAN 200 SF/UTP Cat.5e LSZH
  • CPR: Article number choice under www.lappkabel.com/cpr

Product Details

Benefits

  • LAN cables for structured building cabling according to EN 50173 and ISO/IEC 11801

Application range

  • Mainly used where the terminal density is very high, e.g. for wiring office, administration and development buildings in the tertiary area (floor wiring).
  • Cable length in tertiary area (horizontal area, floor) should not exceed a length of 100 m in accordance with the ISO/IEC 11801 and EN 50173 standards (90 m in cable duct + 10 m in working area)

Product features

  • Transfer of digital and analogue data signals
  • IEEE 802.3: 10/100/1000Base-TIEEE 802.5: ISDN; FDDI; ATM
  • Flame retardant acc. to IEC 60332-1-22170138: flame retardant acc. to IEC 60332-1-2 and IEC 60332-3-24

Norm References / Approvals

  • LAN CAT.5e cables from Lapp Kabel for “Structured Cabling Systems” meet the requirements in accordance with EIA/TIA-568 and TSB36, as well as ISO/IEC 11801 or EN 50173 (Class D).

Product Make-up

  • U/UTP: no overall or pair screening
  • F/UTP: foil screening as overall screening
  • SF/UTP: braid of tinned copper wire and plastic laminated aluminum foil as overall screening
  • Solid conductor
  • outer sheath either as PVC or LSZH (color grey RAL 7035)

Benefits

  • LAN cables for structured building cabling according to EN 50173 and ISO/IEC 11801

Application range

  • Mainly used where the terminal density is very high, e.g. for wiring office, administration and development buildings in the tertiary area (floor wiring).
  • Cable length in tertiary area (horizontal area, floor) should not exceed a length of 100 m in accordance with the ISO/IEC 11801 and EN 50173 standards (90 m in cable duct + 10 m in working area)

Product features

  • Transfer of digital and analogue data signals
  • IEEE 802.3: 10/100/1000Base-TIEEE 802.5: ISDN; FDDI; ATM
  • Flame retardant acc. to IEC 60332-1-22170138: flame retardant acc. to IEC 60332-1-2 and IEC 60332-3-24

Norm References / Approvals

  • LAN CAT.5e cables from Lapp Kabel for “Structured Cabling Systems” meet the requirements in accordance with EIA/TIA-568 and TSB36, as well as ISO/IEC 11801 or EN 50173 (Class D).

Product Make-up

  • U/UTP: no overall or pair screening
  • F/UTP: foil screening as overall screening
  • SF/UTP: braid of tinned copper wire and plastic laminated aluminum foil as overall screening
  • Solid conductor
  • outer sheath either as PVC or LSZH (color grey RAL 7035)

Accessories

All articles from UNITRONIC® LAN 200 Cat.5e

Article number Article designation Number of pairs and AWG per conductor Core diameter in mm Outer diameter [mm] Copper index (kg/km) Weight (kg/km)
2170125 200 U/UTP Cat.5e 4 x 2 x AWG24/1 1.0 5.6 17.0 33.0
2170126 200 F/UTP Cat.5e 4 x 2 x AWG24/1 1.0 6.4 18.0 39.0
2170128 200 SF/UTP Cat.5e 4 x 2 x AWG24/1 1.0 6.7 32.0 49.0
*2170130 S-FTP 200 MHz CAT.5e DUPLEX 2 x (4 x 2 x AWG24/1) 6.5 x 13.2 64.0 120.0
*2170136 FTP-H 200 MHz CAT.5e 4 x 2 x AWG24/1 6.1 18.0 43.0
2170138 200 SF/UTP Cat.5e LSZH 4 x 2 x AWG24/1 1.0 6.7 32.0 49.0
*2170140 S-FTP-H 200 MHz CAT.5e DUPLEX 2 x (4 x 2 x AWG24/1) 6.5 x 13.2 64.0 122.0
*2170173 200 U/UTP Cat.5e LSZH 4 x 2 x AWG24/1 1.0 5.6 17.0 33.0

* Products not currently available in India.

Please email us for more information about these products.

Loading...

Alternatively, please contact our Customer Services team at 080-47405222 for further enquiries.

Bottom