AB-ASI-J-Y-B-PUR-2,0-M12FS

AS-Interface distributor with IP65/IP67/IP69k degree of protection for 2 flat-ribbon conductors, with a straight, A-coded, 4-pos.M12 socket, Unscreened, Polyurethane (PUR) outer sheath colour Black, fixed and occasional flexing installation, indoor use, 35 V.

Rs5,377.86
Out of stock
Article No.
22260806
(Rs5,377.86/PC)
Inclusive of tax
Product information (PDF)

Temporarily Out of Stock

AB-ASI-J-Y-B-PUR-2,0-M12FS

Benefits

  • Cost-effective and rational wiring for AS-Interface installations
  • Space-saving due to compact dimensions
  • Easy to install

Design

  • Core cross-section: 0.34 mm²
  • Outer sheath: PUR halogen-free, black
  • Core colour code: bn (1), wh (2), bu (3), bk (4)

Product Features

  • Rated current ≤ 4 A(H-distributor: I ≤ 8 A)
  • Panel mounting
  • Suitable for drag chains
  • On 2 flat cables or straight M12 socket (A-coded)
  • Mountable distributor with flat cable clamp

Classification

  • ETIM 5.0 Class-ID: EC000313
  • ETIM 5.0 Class-Description: Communications technology adapter

Protection Rating

  • IP 67
  • (H-distributor: IP69)

All articles from ASI Distributor

Article number Article designation Action
22260800 AB-ASI-J-Y-N-M12FS
22260801 AB-ASI-J-Y-B-M12FS
22260802 AB-ASI-J-Y-Y-N
22260806 AB-ASI-J-Y-B-PUR-2,0-M12FS
22260805 AB-ASI-J-Y-B-PUR-1,0-M12FS
22260804 AB-ASI-J-Y-N-PUR-2,0-M12FS
22260803 AB-ASI-J-Y-N-PUR-1,0-M12FS
ACCESSORIES