SHRINK TUBE PROTECT-T 19/6 BK
Shrink hose; Cable diameter: 19mm - 6mm; Polyolefin; black; Halogenfree
Unit | Per Unit | Per MOQ |
---|---|---|
1 | ₹13,057.69 | ₹13,057.69 |
50 | ₹10,446.15 | ₹522,307.50 |
250 | ₹9,140.38 | ₹2,285,095.00 |
500+ | ₹8,095.77 | ₹4,047,885.00 |
Benefits
- Flexible
- Approved for the use in North America and Canada
- Excellent physical and mechanical properties
Applications
- Insulation, protection and cable bundling
- Green-yellow shrink tube: For identifying and marking earthing connectors and cables
Technical Attributes
General Information
Product type
Shrink hose
Type of packaging
Bag
Delivery Unit
1.000
Electrical Characteristics
Dielectric strength
15 kV/mm
Product Design
Total length
15 m
panel thickness type
Thick-walled
panel thickness shrunk
2.65 mm
Material
Polyolefin
Perforated
No
shrinkage range (min.)
19 mm
shrinkage range (max.)
6 mm
shrinking ratio
3:1
Colour
black
Product Characteristics
Temperature min.
-40 °C
Temperature max.
120 °C
Shrinking temperature
110 °C
Flame-retardant
No
UV-resistant
Yes
Chemical resistant
Yes
Halogenfree
Yes
Oil-resistant
No
Certifications and Standards
EAC certified
Not required
EAC certification number
Отказное письмо № 18/1
UL recognised
No
UL listed
No
UL certification
according to UL 224 (e-file number: E476215)
UL category control number
YDPU2
cUR recognized
No
cUR certification
according to CSA C22.2 No. 198.1 (e-file number: E476215)
cUL listed
No
cUL certification
according to CSA C22.2 No. 198.1 (e-file number: E476215)
CSA certified
No
VDE certified
No
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from Shrink tube PROTECT
Article number | shrinkage range (min.) | Colour | Delivery Unit | ||
---|---|---|---|---|---|
61742400 | 1.2 mm | black | 1 | ||
61742401 | 1.6 mm | black | 1 | ||
61742402 | 2.4 mm | black | 1 | ||
61742403 | 3.2 mm | black | 1 | ||
61742404 | 4.8 mm | black | 1 | ||
61742405 | 6.4 mm | black | 1 | ||
61742406 | 9.5 mm | black | 1 | ||
61742407 | 12.7 mm | black | 1 | ||
61742408 | 19.1 mm | black | 1 | ||
61742409 | 25.4 mm | black | 1 | ||
61742416 | 3.2 mm | green/yellow | 1 | ||
61742417 | 4.8 mm | green/yellow | 1 | ||
61742418 | 6.4 mm | green/yellow | 1 | ||
61742419 | 9.5 mm | green/yellow | 1 | ||
61742420 | 12.7 mm | green/yellow | 1 | ||
61742421 | 19.1 mm | green/yellow | 1 | ||
61742422 | 25.4 mm | green/yellow | 1 | ||
61742423 | 1.2 mm | black | 1 | ||
61742424 | 1.6 mm | black | 1 | ||
61742425 | 2.4 mm | black | 1 | ||
61742426 | 3.2 mm | black | 1 | ||
61742427 | 4.8 mm | black | 1 | ||
61742428 | 6.4 mm | black | 1 | ||
61742429 | 9.5 mm | black | 1 | ||
61742430 | 12.7 mm | black | 1 | ||
61742431 | 19.1 mm | black | 1 | ||
61742433 | 25.4 mm | black | 1 | ||
61742434 | 1.2 mm | transparent | 1 | ||
61742435 | 1.6 mm | transparent | 1 | ||
61742436 | 2.4 mm | transparent | 1 | ||
61742437 | 3.2 mm | transparent | 1 | ||
61742438 | 4.8 mm | transparent | 1 | ||
61742439 | 6.4 mm | transparent | 1 | ||
61742440 | 9.5 mm | transparent | 1 | ||
61742441 | 12.7 mm | transparent | 1 | ||
61742442 | 19.1 mm | transparent | 1 | ||
61742443 | 25.4 mm | transparent | 1 | ||
61742449 | 3 mm | black | 1 | ||
61742450 | 6 mm | black | 1 | ||
61742451 | 9 mm | black | 1 | ||
61742452 | 12 mm | black | 1 | ||
61742453 | 18 mm | black | 1 | ||
61742454 | 24 mm | black | 1 | ||
61742455 | 13 mm | black | 1 | ||
61742456 | 19 mm | black | 1 | ||
61742457 | 45 mm | black | 1 | ||
61742458 | 52 mm | black | 1 | ||
61742459 | 130 mm | black | 1 | ||
61742460 | 12 mm | black | 1 | ||
61742461 | 33 mm | black | 1 | ||
61742462 | 40 mm | black | 1 | ||
61742463 | 56 mm | black | 1 | ||
61742464 | 92 mm | black | 1 | ||
61742465 | 92 mm | black | 1 |