HITRONIC HMDC 2E9/125 G.657.A1

Micro cable for optical transmission systems, 2 fibres, E9/125 OS2 core size, Glass Optical Fibre (GOF), FTTx Applications, fibre type SingleMode, Polyethylene (PE)outer sheath color Black, 2mm outer diameter, Gel-filled loose tube design, fixed installation, Halogen Free, UV Resistant.

Special Price Rs97.85 Regular Price Rs130.46
Out of stock
Article No.
27009802
(Rs97.85/M)
Inclusive of tax
Product information (PDF)

Temporarily Out of Stock

HITRONIC HMDC 2E9/125 G.657.A1

Benefits

  • Suitable for blowing into micro-ducts
  • Very compact dimensions(between 2 mm and 2.5 mm diameter)
  • Zero electromagnetic interference as the cable contains no metal

Design

  • Central mini bundled element with up to 12 fibres
  • Standard configuration with single-mode fibre type G.657.A1 (fibre resistant to bending)
  • Aramide fibre yarns as strain relief
  • PE outer sheath
  • Colour: black (RAL 9005)

Application Range

  • FTTH applications
  • For installations by blowing
  • Telecommunication network
  • House connection
  • Installation type: for drawing in and blowing into micro pipes (micro ducts)

Product Features

  • UV-resistant
  • Colour-coded fibres
  • Greatly reduced dimensions(cable diameter ≤ 2.5 mm)
  • Halogen-free, low-friction outer sheath

Classification

  • ETIM 5.0 Class-ID: EC000034
  • ETIM 5.0 Class-Description: Fibre optic cable

Temperature Range

  • Fixed installation: -40°C to +80°C
  • During laying: -10°C to +50°C

All articles from HITRONIC® HMDC Micro Cable

Article number Article designation Fibre type Number of fibres Outer diameter [mm] Weight (kg/km) Action
27009806 HITRONIC® HMDC 6E9/125 G.657.A1 9/125 G.657.A1 6.0 2.2 5.0
27009802 HITRONIC® HMDC 2E9/125 G.657.A1 9/125 G.657.A1 2.0 2.0 5.0
27009804 HITRONIC® HMDC 4E9/125 G.657.A1 9/125 G.657.A1 4.0 2.0 5.0
27009812 HITRONIC® HMDC 12E9/125 G.657.A1 9/125 G.657.A1 12.0 2.5 5.0
27009808 HITRONIC® HMDC 8E9/125 G.657.A1 9/125 G.657.A1 8.0 2.3 5.0