Leading manufacturer of industrial cables, connectors and cable accessories in over 152 countries

SERVO LK HDH / (4 X 2 X 0.14 + 4 X 0.50)SK Special Encoder and resolver cables Low Voltage (LV) control and Signal cable, Multicore for drag chain applications, fixed and moving installation, indoor use. Flame Retardant to IEC 60332-1-2, Oil Resistant, 48 V, 4 Cores and 4 Pairs, 0.14 + 0.50mm2, Copper Braided (Screened - EMC complaint), Polyurethane (PUR) outer sheath colour Black, 8.5mm OD. Confirmed to CE.

SERVO LK HDH / (4 X 2 X 0.14+4 X 0.50)SK

SERVO LK HDH / (4 X 2 X 0.14+4 X 0.50)SK

Photographs are not to scale and do not represent detailed images of the respective products.

  • LAPP Germany
  • CSA
  • UR
  • EAC
  • FIRE RESISTANT
  • UV-RESISTANT
  • INTERFERENCE SIGNALS
  • POWER CHAIN
  • OIL-RESISTANT
  • MECHANICAL RESISTANCE
  • Classification ETIM 5
Legend for Icons
Free Delivery in 3 weeks from payment receipt
Price: Rs652.43
Inclusive of tax
652.4300 In stock
X
Meters

Minimum order quantity: 10 meters

You can order multiples of: 10 meters

Technical Data

  • Download DATASHEET (PDF)
  • General General

    • More technical information of the abovementioned servo cables are available upon request.

  • Classification ETIM 5 Classification ETIM 5

    • ETIM 5.0 Class-ID: EC000104
    • ETIM 5.0 Class-Description: Control cable

Special Encoder and resolver cables

  • Compatible with various drive systems
SERVO LK HDH / (4X2X0,14+4X0,50)SK
  • AWM certification for USA and Canada
  • Fits to various encoder systems
  • PUR outer sheath

Product Details

Benefits

  • Allows much faster speed and accelerations which increases the economic efficiency of the machines
  • Multi-standard certification reduces part varieties and saves costs
  • Increased durability under harsh conditions thanks to robust PUR outer sheath
  • Resistant to contact with many mineral oil-based lubricants, diluted acids, aqueous alkaline solutions and other chemical media

Application range

  • In power chains or moving machine parts
  • Servo drives and servo assemblies
  • Plant engineering
  • Particularly in wet areas of machine tools and transfer lines
  • Assembly lines, production lines, in all kinds of machines

Product features

  • Abrasion and notch-resistant
  • Oil-resistant
  • Flame-retardant according to IEC 60332-1-2 & CSA FT1

Norm References / Approvals

  • UL/CSA AWM Styles please refer to data sheet
  • For use in power chains: Please comply with assembly guideline Appendix T3
  • UL File No. E63634

Product Make-up

  • Design according to specific OEM standard
  • Refer to data sheet for more details
  • PUR outer sheath
  • Outer sheath colour: see part table

Benefits

  • Allows much faster speed and accelerations which increases the economic efficiency of the machines
  • Multi-standard certification reduces part varieties and saves costs
  • Increased durability under harsh conditions thanks to robust PUR outer sheath
  • Resistant to contact with many mineral oil-based lubricants, diluted acids, aqueous alkaline solutions and other chemical media

Application range

  • In power chains or moving machine parts
  • Servo drives and servo assemblies
  • Plant engineering
  • Particularly in wet areas of machine tools and transfer lines
  • Assembly lines, production lines, in all kinds of machines

Product features

  • Abrasion and notch-resistant
  • Oil-resistant
  • Flame-retardant according to IEC 60332-1-2 & CSA FT1

Norm References / Approvals

  • UL/CSA AWM Styles please refer to data sheet
  • For use in power chains: Please comply with assembly guideline Appendix T3
  • UL File No. E63634

Product Make-up

  • Design according to specific OEM standard
  • Refer to data sheet for more details
  • PUR outer sheath
  • Outer sheath colour: see part table

All articles from Special Encoder and resolver cables

Article number Number of cores and mm² per conductor Outer diameter [mm] Core material Outer sheath material Colour Copper index (kg/km) Weight (kg/km)
70388718 4 x 2 x 0,14 + 4 x 0,5 8.5 PE/PVC PUR black 48.0 92.0
70388719 3 x (2 x 0,14) + 2 x (0,5) 8.3 PE/PVC PUR black 64.0 100.0
70388720 3 x (2 x 0,14) + 2 x (1,0) 9.1 PE/PVC PUR black 64.0 115.0
70388721 4 x 2 x 0,14 + 4 x 0,5 + (4 x 0,14) 8.3 PE/PVC PUR black 56.0 102.0
70388722 3 x 2 x 0,25 + 2 x 0,5 8.4 PP PUR green 44.0 95.0
70388724 3 x (2 x 0,14) + 2 x (0,5) 8.1 PP PUR green 64.0 100.0
70388726 5 x 2 x 0,25 + 2 x 0,5 9.5 TPE PUR green 56.0 120.0
70388727 3 x 2 x 24AWG 6.5 TPE PUR green 28.0 60.0
70388728 5 x 2 x 0,14 + 2 x 0,5 7.8 TPE PUR green 40.0 80.0
70388730 5 x 0,5 + 2 x 2 x 0,18 7.6 PP PUR green 94.0 169.0
70388731 2 x 0,5 + 4 x 2 x 0,22 7.6 PP PUR green 72.0 120.0
70388732 3 x 2 x0,18 + 6 x 0,5 8.7 PP PUR green 105.0 189.0
70388733 3 x 2 x 0,18 + 6 x 1,0 8.7 PP PUR green 140.0 252.0
70388734 5 x 2 x 0,18 + 6 x 0,5 8.7 PP PUR green 114.0 205.0
70388735 10 x 2 x 24 AWG 9.0 PP PUR green 60.0 121.0

Bottom