CABLE SHEARS KS 20

Cutting tools for large diameters.

Rs8,448.00
In stock
Article No.
62120045
(Rs8,448.00/PC)
Inclusive of tax
Product information (PDF)
Free Delivery within 3 weeks from payment receipt


Minimum order quantity 1 pieces
You can order multiples of 1 pieces
  • KNIPEX cable shears for conductors with an outer diameter of up to 20 mm, ergonomic design means it is particularly easy to use, manufactured in Germany

Benefits

  • Cutting with precision grinding
  • Easy and clean cut by using only one hand
  • Less power required due to favourable transmission ratio and new blade geometry
  • High ergonomics thanks to multi-component handles
  • Special two-blade structure divides the cutting process into pre-cut and post-cut

Application Range

  • Cuts copper and aluminium cables
  • Not suitable for steel wire and hard-drawn copper conductors

Product Features

  • Material: special tool steel, forged, burnished head
  • Made in Germany

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000142
  • ETIM 5.0 Class-Description: Cable shears

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000142
  • ETIM 6.0 Class-Description: Cable shears

All articles from KS 20 cable shears

Article number Article designation Cable diameter mm Weight (kg) Length (mm) Action
62120045 KS 20 20.0 0.3 200.0