CABLE CUTTER KT4

Cutting tools for large diameters.

Rs36,436.44
In stock
Article No.
61813750
(Rs36,436.44/PC)
Inclusive of tax
Product information (PDF)
Free Delivery within 3 weeks from payment receipt


Minimum order quantity 1 pieces
You can order multiples of 1 pieces
  • KNIPEX ratchet shears for conductors with an outer diameter of up to 60 mm, ergonomic design, made in Germany

Benefits

  • Trouble-free cutting with lightweight and optimum transmission ratio
  • One-hand operation through ratchet principle
  • Less power required due to very high transmission ratio
  • Optimum leverage due to 2-way gear rim drive (KT 6: 3-way gear rim drive)

Application Range

  • Not suitable for steel wire / hard aluminium alloys / hard-drawn copper conductors

Product Features

  • Swivel knife can be unlocked in any cutting position with a press of the thumb
  • Cuts smoothly and cleanly without crushing

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000142
  • ETIM 5.0 Class-Description: Cable shears

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000142
  • ETIM 6.0 Class-Description: Cable shears

All articles from KT cable shears

Article number Article designation Cable diameter mm Weight (kg) Length (mm) Action
61813750 KT 4 32.0 0.7 250.0
61813760 Spare blade KT 4
61813770 KT 5 52.0 0.9 280.0
61813775 Spare blade KT 5
61813751 KT 6 60.0 0.8 320.0