OLFLEX LIFT T 7 G 1

Low Voltage (LV) Power and control cable, Multicore for conveyor applications, fixed and moving installation, indoor and outdoor use. Flame Retardant to IEC 60332-1-2, UV - Resistant, U0/U : 300/500 V, 7 Cores, 1mm2, Number coded, unscreened, Polyvinyl chloride (PVC) outer sheath colour Black, 14.5mm OD. Confirmed to CE, EAC, Approval - Fire protection, VDE.

Rs567.94
Out of stock
Article No.
0027001
(Rs567.94/M)
Inclusive of tax
Product information (PDF)

Temporarily Out of Stock

OLFLEX LIFT T 7 G 1

Benefits

  • Special cable design for a long service life
  • Able to withstand mechanical stress even at high suspension lengths
  • Very flexible due to extra-fine wire conductor design

Design

  • Conductor made of bare copper wires
  • Special PVC-based core insulation
  • Supporting element made of hemp rope or aramide fibre
  • Fleece-wrapping between cable cores and the coating
  • Special PVC-based outer sheath
  • Support braid made of textile fibre blend

Application Range

  • Lift cable that ensures the electrical functions in various areas of lift construction
  • The application profiles for ÖLFLEX® CRANE and ÖLFLEX® LIFT cables can be found in the appendix, selection table A3
  • Suitable for use in outdoor lifts
  • The assembly and handling guidelines for ÖLFLEX® CRANE cables can be found in the catalogue appendix, technical table T4; for ÖLFLEX® LIFT cables, please see the catalogue appendix, technical table T5

Norm References / Approvals

  • VDE registration under VDE reg. no. 7040

Product Features

  • Flame-retardant according to IEC 60332-1-2
  • Good weather resistance
  • Flexible at cold temperatures

Classification

  • ETIM 5.0 Class-ID: EC000826
  • ETIM 5.0 Class-Description: Lift control cable

Minimum Bending Radius

  • Flexible use: 20 x outer diameter

Temperature Range

  • Flexible use: -15°C to +70°C

Conductor Design

  • Extra-fine wire according to VDE 0295, class 6/IEC 60228 class 6

Core Identification Code

  • Black with white numbers acc. to VDE 0293-1

Nominal Voltage

  • U0/U: 300/500 V

Test Voltage

  • 4000 V

All articles from ÖLFLEX® LIFT T

Article number Number of cores and mm² per conductor Outer diameter [mm] Max. suspension length (m) Copper index (kg/km) Weight (kg/km) Action
0027001 7 G 1.0 14.5 80.0 67.0 225.0
0027002 12 G 1.0 19.2 80.0 115.0 410.0
0027008 18 G 1.0 19.5 70.0 172.8 475.0
0027004 20 G 1.0 20.3 70.0 192.0 525.0
0027005 24 G 1.0 22.1 60.0 230.0 600.0
0027007 36 G 1.0 28.6 90.0 345.6 950.0
0027006 28 G 1,0 + 2 x (0,5) C 25.2 90.0 293.0 765.0
ACCESSORIES