SILVYN US PG 29

Metal protective conduit connector of size PG29 made of Nickel plated brass.

Rs1,703.83
In stock
Article No.
61795140
(Rs1,703.83/PC)
Inclusive of tax
Product information (PDF)
Free Delivery within 3 weeks from payment receipt


Minimum order quantity 25 pieces
You can order multiples of 25 pieces
  • SILVYN® US is a nickel-plated brass conduit insert for use with SILVYN® US-M or separately to cover sharp conduit endings

Benefits

  • High tensile strength
  • Space-saving
  • Vibration protection
  • All-purpose

Application Range

  • In combination with protective conduit:
  • SILVYN® AS/AS-P/EDU-AS/EMC AS-CU
  • Mechanical engineering
  • Plant engineering

Product Make-Up

  • PG connection thread
  • Hexagonal collar
  • Threaded sleeve
  • Sealing element
  • Cap nut

Product Features

  • Compact design

Temperature Range

  • -40°C to +125°C

Protection Rating

  • IP 40 (with SILVYN® AS, EDU-AS and EMC AS-CU)IP 65 (with SILVYN® AS-P)

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001180
  • ETIM 5.0 Class-Description: Screw connection for protective metallic hose

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC001180
  • ETIM 6.0 Class-Description: Screw connection for protective metallic hose

All articles from SILVYN® US

Article number Article designation PG size Overall length C (mm) D (mm) F mm SW 1/2 mm Action
61795080 7.0 28.0 7.0 9.5 15 / 17
61795090 9.0 30.0 7.0 11.5 19 / 21
61795100 11.0 30.0 7.0 15.5 23 / 25
61795110 13.5 30.0 7.0 17.0 25 / 27
61795120 16.0 30.0 7.0 19.0 27 / 29
61795130 21.0 40.0 10.0 24.0 34 / 36
61795140 29.0 40.0 10.0 32.5 43 / 45
61795150 36.0 40.0 10.0 42.0 52 / 54
61795170 48.0 45.0 10.0 55.0 63 / 77
55502665 16.0
55502666 21.0
55502663 11.0
55502672 9.0
55502667 29.0
55502669 48.0
55502664 13.5
55502671 7.0
55502661 7.0
55502668 36.0
55502662 9.0
55502685 21.0
55502678 36.0
55502677 29.0
55502675 16.0
55502673 11.0
55502674 13.5
55502680 7.0
55502676 21.0
55502684 16.0
55502679 48.0
55502682 11.0
55502688 48.0
55502687 36.0
55502683 13.5
55502689 9.0
55502694 29.0