SILVYN US-M 50 X 1.5

Metal protective conduit connector, Metric size M50 X 1.5 made of Nickel plated brass.

Rs5,166.15
In stock
Article No.
55501570
(Rs5,166.15/PC)
Inclusive of tax
Product information (PDF)
Free Delivery within 3 weeks from payment receipt


Minimum order quantity 10 pieces
You can order multiples of 10 pieces
  • SILVYN® US-M is a nickel-plated brass conduit fitting that offers IP40 / IP54 / IP66 protection degree depending on the used conduit

Benefits

  • High tensile strength
  • Space-saving
  • Vibration protection
  • All-purpose
  • Fast and easy assembly

Application Range

  • In combination with protective conduit:
  • SILVYN® AS/AS-P/EDU-AS/EMC AS-CU
  • Mechanical engineering
  • Plant engineering

Product Make-Up

  • Metric connection thread
  • Hexagonal collar
  • Threaded sleeve
  • Sealing element
  • Cap nut

Product Features

  • Compact design

Temperature Range

  • -40°C to +125°C

Protection Rating

  • IP 40 (with SILVYN® AS, EDU-AS and EMC AS-CU)IP 65 (with SILVYN® AS-P)

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001180
  • ETIM 5.0 Class-Description: Screw connection for protective metallic hose

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC001180
  • ETIM 6.0 Class-Description: Screw connection for protective metallic hose

All articles from SILVYN® US-M

Article number Article designation Metric size Overall length C (mm) D (mm) SW 1/2 mm Action
55501500 10 x 1.0 31.0 10.0 15 / 17
55501510 12 x 1.5 33.0 10.0 19 / 21
55501520 16 x 1.5 33.0 10.0 23 / 25
55501530 20 x 1.5 33.0 10.0 27 / 29
55501540 25 x 1.5 41.0 11.0 34 / 36
55501550 32 x 1.5 43.0 13.0 43 / 45
55501560 40 x 1.5 43.0 13.0 52 / 54
55501570 50 x 1.5 49.0 14.0 63 / 66
55502627 40 x 1.5
55502636 25 x 1.5
55502626 32 x 1.5
55502621 10 x 1.0
55502634 20 x 1.5
55502612 12 x 1.5
55502633 16 x 1.5
55502624 20 x 1.5
55502613 16 x 1.5
55502615 25 x 1.5
55502639 50 x 1.5
55502617 40 x 1.5
55502616 32 x 1.5
55502641 63 x 1.5
55502618 50 x 1.5
55502631 10 x 1.0
55502623 16 x 1.5
55502628 50 x 1.5
55502622 12 x 1.5
55502625 25 x 1.5
55502614 20 x 1.5
55502638 40 x 1.5
55502619 63 x 1.5
55502629 63 x 1.5
55502611 10 x 1.0
55502642 12 x 1.5
55502646 32 x 1.5