SILVYN® TC NW37 (34.0X42.2) M40X1.5BK
Parallel corrugated protective conduit with thread; M 40; Nominal size: 37; Inner diameter: 34mm; Outer diameter: 42.2mm; Polyamide; Halogenfree; UV-resistant

₹506.02
In stock
Article No.
64400826
(₹506.02/PC)
Inclusive of tax
Free Delivery within 3 weeks from payment receipt
Unit Per Unit Per MOQ
30 ₹404.82 ₹12,144.60
150₹354.21₹53,131.50
300₹313.73₹94,119.00
Minimum order quantity 30 pieces. You can order multiples of 30 pieces


Real time Quantity Checker
Real time Quantity Checker
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
SILVYN® TC NW37 (34.0X42.2) M40X1.5BK Parallel corrugated protective cable conduit with thread -  Primary Image
SILVYN® TC NW37 (34.0X42.2) M40X1.5BK Parallel corrugated protective cable conduit with thread -  Primary Image SILVYN® TC NW37 (34.0X42.2) M40X1.5BK Parallel corrugated protective cable conduit with thread -   Secondary Image
uv-resistant.
uv-resistant.
chemical resistance
chemical resistance
flame-retardant
flame-retardant
halogen-free
halogen-free
oil resistant
oil resistant
cold resistance
cold resistance
UKCA marked
UKCA marked
CE marked
CE marked

Benefits

  • Cost-saving due to quick and easy installation
  • Dimensionally stable
  • Flexible
  • Threaded

Applications

  • Mechanical engineering
  • Plant engineering
  • For indoor and outdoor use
  • Control cabinet manufacturing
Show less
Show all

Technical Attributes

General Information

Brand

SILVYN®

Product type

Parallel corrugated protective conduit with thread

Type of packaging

Ring

Delivery Unit

25.000

Assembly type

in threaded borehole

Product Design

Bending protection

No

Bending protection fixed installation

No

Flexibly installed bending protection

No

Slit

No

Protection against hot chips

No

Inner diameter

34

Outer diameter

42.2 mm

Total length

50 mm

Nominal size

37

Thread size

M 40

Pitch of thread

1,5

Thread standard

DIN EN 60423

Lockable (two-part)

No

EMC screening

No

Material body

Polyamide

Material body shortname

PA

Conduit material

Polyamide

Material conduit shortname

PA

Smooth outer conduit surface

No

Smooth inner conduit surface

No

Colour

black

RAL colour

RAL 9005

Product Characteristics

IP protection rating

IP 68

Suitable for EX-applications

No

Short term temperature max.

150 °C

Temperature min.

-40 °C

Temperature max.

120 °C

Flame-retardant

Yes

Flame retardance according to

UL 94 V-2

UV-resistant

Yes

Chemical resistant

Yes

Acid-resistant

No

Halogenfree

Yes

Oil-resistant

Yes

Impact-resistant

No

Strain relief

No

Certifications and Standards

CE marked

Yes

UKCA marked

Yes

EAC certified

Not required

EAC certification number

Отказное письмо № 505

UL recognised

No

UL listed

No

cUR recognized

No

cUL listed

No

CSA certified

No

VDE certified

No

GGVS certified

No

DNV-certified

No

Tested for fire protection for railway vehicles

No

Ecolab certified

No

NSF certified

No

FDA certified

No

EHEDG certified

No

Show less
Show all

Documentation

  • Notes

    • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
    • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.

Product Family List

All articles from SILVYN® TC

Article number Thread size Nominal size Inner diameter Outer diameter Delivery Unit
61221035 M 20 17 16.6 21.2 mm 50
64400650 M 25 22 23.1 28.4 mm 50
64400651 M 32 26 28.9 34.5 mm 50
64400826 M 40 37 34 42.2 mm 25
Show less
Show all
ACCESSORIES

Why Choose Lapp ?

Why Choose LAPP as a Preferred Partner?