SILVYN® FCE-LFH 16/13.0X17.0 BK 25M
Metal protective cable conduit with sheath; Inner diameter: 13mm; Outer diameter: 17mm; Nominal size: 16; Steel; Halogenfree; UV-resistant

₹906.26
BACK ORDER
Article No.
61814718
(₹906.26/PC)
Inclusive of tax
Free Delivery within 3 weeks from payment receipt
Unit Per Unit Per MOQ
30 ₹746.76 ₹22,402.80
150₹653.42₹98,013.00
300₹578.74₹173,622.00
Minimum order quantity 30 pieces. You can order multiples of 30 pieces


For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
SILVYN® FCE-LFH 16/13.0X17.0 BK 25M Metal protective cable conduit with sheath -  Primary Image
SILVYN® FCE-LFH 16/13.0X17.0 BK 25M Metal protective cable conduit with sheath -  Primary Image SILVYN® FCE-LFH 16/13.0X17.0 BK 25M Metal protective cable conduit with sheath -   Secondary Image
uv-resistant.
uv-resistant.
chemical resistance
chemical resistance
flame-retardant
flame-retardant
halogen-free
halogen-free
oil resistant
oil resistant
acid resistance
acid resistance
cold resistance
cold resistance
UKCA marked
UKCA marked
CE marked
CE marked

Benefits

  • The flexible conduit design enables small bending radii and is ideally suited for space-saving installations where space is limited in dry and damp interiors, as well as for outdoor applications
  • Liquidtight

Applications

  • For use in railway vehicles and buses, for fixed installations and applications where limited movement may occur
  • Also applicable within oily environments and areas with increased ambient temperature
Show less
Show all

Technical Attributes

General Information

Brand

SILVYN®

Product type

Metal protective cable conduit with sheath

Type of packaging

Ring

Delivery Unit

25.000

Product Design

Bending protection

Yes

Bending protection fixed installation

Yes

Flexibly installed bending protection

Yes

Slit

No

Inner diameter

13

Outer diameter

17 mm

Total length

25 mm

Nominal size

16

Lockable (two-part)

No

EMC screening

No

Jacket material

Polyethylene

Material body

Steel

Conduit material

Steel

Surface protection

Electrogalvanised

Smooth outer conduit surface

No

Smooth inner conduit surface

No

Colour

black

RAL colour

RAL 9005

Product Characteristics

Suitable for EX-applications

No

Bending radius, dynamic

60 mm

Bending radius, static

45 mm

Temperature min.

-25 °C

Temperature max.

80 °C

Flame-retardant

Yes

UV-resistant

Yes

Chemical resistant

Yes

Acid-resistant

Yes

Halogenfree

Yes

Oil-resistant

Yes

Impact-resistant

Yes

Certifications and Standards

CE marked

Yes

UKCA marked

Yes

EAC certified

Not required

EAC certification number

Отказное письмо № 505

UL recognised

No

UL listed

No

cUR recognized

No

cUL listed

No

CSA certified

No

VDE certified

No

Product standard according to IEC

IEC 61386-1

GGVS certified

No

DNV-certified

No

Tested for fire protection for railway vehicles

Yes

Fire protection for railway vehicles hazard level

EN 45545-2 HL3

Standard for railway vehicles

EN 45545-2 HL3

Ecolab certified

No

NSF certified

No

FDA certified

No

EHEDG certified

No

Show less
Show all

Documentation

  • Notes

    • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
    • * Trade product, not a LAPP product.
    • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.

Product Family List

All articles from SILVYN® FCE-LFH

Article number Inner diameter Outer diameter Nominal size Delivery Unit
61814717 10 14 mm 12 25
61814718 13 17 mm 16 25
61814719 17 21.5 mm 20 25
61814720 21.2 26 mm 25 25
61814721 28.1 34 mm 32 25
61814722 37.7 45 mm 40 10
61814723 48.4 56 mm 50 10
Show less
Show all

Why Choose Lapp ?

Why Choose LAPP as a Preferred Partner?