FLEXIMARK Transparent sleeve 1-2/30 TR

Transparent sleeve for marking wires before assembly, Indoor use made of Poly Vinyl Chloride (PVC), color transparent.

Rs5,492.13
In stock
Article No.
83252887
(Rs5,492.13/PC)
Inclusive of tax
Product information (PDF)
Free Delivery within 3 weeks from payment receipt


Minimum order quantity 1 pieces
You can order multiples of 1 pieces
FLEXIMARK Transparent sleeve 1-2/30 TR

Benefits

  • Enhanced scratch protection
  • Durable grip
  • Version made of PUR is halogen-free and flame-retardant
  • Diverse criteria such as ageing resistance and chemical resistance have been tested by the independent SP Technical Research Institute of Sweden according to the SP 2171 method (see selection table A15 for test results)

Application Range

  • For single core marking
  • Marking of fieldbus or sensor/actuator cables
  • Marking before assembly

Product Features

  • Extremely flame-retardant according to UL 94 V0

Classification

  • ETIM 5.0 Class-ID: EC001288
  • ETIM 5.0 Class-Description: Labelling material

Temperature Range

  • -50°C to +80°C

Colour Delivered

  • transparent
  • Suitable marking sleeve for LMB labels

All articles from FLEXIMARK® Collar closed

Article number Article designation Length (mm) For cable Ø (mm) Action
83252670 FLEXIMARK® collar halogen-free 1.4-5/10 TR 10.0 1.4 - 5
83252671 FLEXIMARK® collar halogen-free 1.4-5/15 TR 15.0 1.4 - 5
83252693 FLEXIMARK® collar halogenfree 1,4-5/23 TR 23.0 1.4 - 5
83252672 FLEXIMARK® collar halogen-free 1.4-5/30 TR 30.0 1.4 - 5
83252673 FLEXIMARK® collar halogen-free 5-11/10 TR 10.0 11 - 5
83252674 FLEXIMARK® collar halogen-free 5-11/15 TR 15.0 11 - 5
83252694 FLEXIMARK® collar halogen-free 5-11/23 TR 23.0 11 - 5
83252675 FLEXIMARK® collar halogen-free 5-11/30 TR 30.0 11 - 5
83252889 FLEXIMARK® collar 2-3/30 TR 30.0 3 - 2
83252887 FLEXIMARK® collar 1-2/30 TR 30.0 2 - 1
83252642 FLEXIMARK® marking collar 2-4/15 TR 15.0 4 - 2
ACCESSORIES