Leading manufacturer of industrial cables, connectors and cable accessories in over 152 countries

OLFLEX INFRA FR 1 X 6 BK Low Voltage (LV) power and control Single core cable for building applications, fixed installation, indoor use. Flame Retardant to IEC 60332-1, U : 1100 V, 1 Core, 6mm2, Colour coded, unscreened, outer sheath colour Black, 5.3mm OD. Confirmed to CE, Approval - ISI Marked.

  • Article number: 8020014180

OLFLEX INFRA FR 1 X 6 BK

OLFLEX INFRA FR 1 X 6 BK

Photographs are not to scale and do not represent detailed images of the respective products.

  • LAPP Germany
Legend for Icons
Free Delivery within 3 working days from payment receipt

(*For metro cities, delivery is within 1 working day)

Price: Rs75.53
Inclusive of tax
75.5272 In stock
X
Meters

Minimum order quantity: 180 meters

You can order multiples of: 180 meters

Technical Data

Product Details

Bottom