CHARGE CEE5 SO 16A SQ

Low Voltage (LV) Socket for automotive applications, for fixed installation, indoor and outdoor use. Oil Resistant, Chemical resistant, U0/U : 200-250 V / 380-415 V, Confirmed to CE, Approval - VDE.

Special Price Rs12,397.52 Regular Price Rs16,530.03
In stock
Article No.
74880260
(Rs12,397.52/PC)
Inclusive of tax
Product information (PDF)
Free Delivery within 3 weeks from payment receipt


Minimum order quantity 1 pieces
You can order multiples of 1 pieces
CHARGE CEE5 SO 16A SQ

Benefits

  • with inclination

Application Range

  • for installation in charging stations

Product Features

  • Suitable for field assembly

Classification

  • ETIM 5.0 Class-ID: EC002839
  • ETIM 5.0 Class-Description: Accessories for battery/charger

Temperature Range

  • -30°C to +50°C

Nominal Voltage

  • 200-250 V / 380-415 V

Protection Rating

  • IP 54

All articles from Socket outlet CEE 5-way 400V

Article number Article designation PU Action
74880260 16A 1.0
74880261 32A 1.0