CHARGE CEE3 SO 16A SQ

Low Voltage (LV) Socket for automotive applications, for fixed installation, indoor and outdoor use. Oil Resistant, Chemical resistant, U : 200-250 V, Confirmed to CE, Approval - VDE.

Special Price Rs10,955.96 Regular Price Rs14,607.95
In stock
Article No.
74880258
(Rs10,955.96/PC)
Inclusive of tax
Product information (PDF)
Free Delivery within 3 weeks from payment receipt


Minimum order quantity 1 pieces
You can order multiples of 1 pieces
CHARGE CEE3 SO 16A SQ

Benefits

  • with inclination

Application Range

  • for installation in charging stations

Product Features

  • Suitable for field assembly

Classification

  • ETIM 5.0 Class-ID: EC002839
  • ETIM 5.0 Class-Description: Accessories for battery/charger

Temperature Range

  • -30°C to +50°C

Nominal Voltage

  • 200-250 V

Protection Rating

  • IP 54

All articles from Socket outlet CEE 3-way 230V

Article number Article designation PU Action
74880258 16A 1.0
74880259 32A 1.0