CHARGE TJ SO 16A LED L BL HI

Low Voltage (LV) Socket for automotive applications, for fixed installation, indoor and outdoor use. Oil Resistant, Chemical resistant, U : 250 V, Confirmed to CE, Approval - VDE.

Special Price Rs39,931.60 Regular Price Rs53,242.13
In stock
Article No.
74880257
(Rs39,931.60/PC)
Inclusive of tax
Product information (PDF)
Free Delivery within 3 weeks from payment receipt


Minimum order quantity 1 pieces
You can order multiples of 1 pieces
CHARGE TJ SO 16A LED L BL HI

Benefits

  • with auxiliary "closing" contact

Application Range

  • for installation in charging stations

Product Features

  • Suitable for field assembly

Classification

  • ETIM 5.0 Class-ID: EC002839
  • ETIM 5.0 Class-Description: Accessories for battery/charger

Temperature Range

  • -30°C to +50°C

Nominal Voltage

  • 250 V

Protection Rating

  • IP 44

All articles from Socket outlet ground receptacle with LED

Article number Article designation PU Action
74880256 Belgian / French system 1.0
74880255 German system 1.0
74880257 Swiss system 1.0