Leading manufacturer of industrial cables, connectors and cable accessories in over 152 countries

OLFLEX TRUCK 170 FLRYY 2 X 0.75 + 2 X 1.5 Low Voltage (LV) Power and control cable, Multicore for automotive applications, fixed installation, Outdoor use. Oil Resistant, Chemical resistant, UV - Resistant, 60 V, 2 + 2 Core (Combi), 0.75 + 1.5mm2, Colour coded, unscreened, Polyvinyl chloride (PVC) outer sheath colour Black, 7.2mm OD.

OLFLEX TRUCK 170 FLRYY 2 X 0.75+2 X 1.5

OLFLEX TRUCK 170 FLRYY 2 X 0.75+2 X 1.5

Photographs are not to scale and do not represent detailed images of the respective products.

  • LAPP Germany
  • UV-RESISTANT
  • OIL-RESISTANT
  • GOOD CHEMICAL RESISTANCE
  • SUITABLE FOR OUTDOOR USE
  • Classification ETIM 5
Legend for Icons
Free Delivery in 3 weeks from payment receipt
Price: Rs266.13
Inclusive of tax
266.1307 In stock
X
Meters

Minimum order quantity: 2000 meters

You can order multiples of: 2000 meters

Technical Data

  • Download DATASHEET (PDF)
  • Minimum Bending Radius Minimum Bending Radius

    • 12 x outer diameter

  • Temperature Range Temperature Range

    • Area of application, Class A
    • Fixed installation: -40°C to +85°C

  • Core Identification Code Core Identification Code

    • ISO 4141-3

  • Nominal Voltage Nominal Voltage

    • 60 V

  • Test Voltage Test Voltage

    • 5 kV rms for at least 5 min.

  • Capacity Of Data Pairs

    • Related to length between cores, max. 50 pF/m and between each data transmission core and all other cores in the cable, max. 100 pF/m

  • Conductor Stranding Conductor Stranding

    • Fine wire according to DIN/ISO 6722

  • Classification ETIM 5 Classification ETIM 5

    • ETIM 5.0 Class-ID: EC000104
    • ETIM 5.0 Class-Description: Control cable

ÖLFLEX® TRUCK 170 FLRYY

ÖLFLEX TRUCK 170 FLRYY 2X0,75+2X1,5
  • For commercial verhicles
  • For hazardous materials transportation

Product Details

Benefits

  • Special ADR approval
  • ADR approval enables use in vehicles transporting hazardous goods

Application range

  • For commercial verhicles
  • Wiring of electrical equipments in all trailers and semi-trailers

Product features

  • UV-resistant
  • Resistant to cold temperatures
  • Resistant to most oils, chemicals and weather conditions

Norm References / Approvals

  • ISO 4141 and DIN/ISO 6722

Product Make-up

  • Conductor made of bare copper wires
  • Core insulation: Based on PVC
  • Special PVC-based outer sheath

Benefits

  • Special ADR approval
  • ADR approval enables use in vehicles transporting hazardous goods

Application range

  • For commercial verhicles
  • Wiring of electrical equipments in all trailers and semi-trailers

Product features

  • UV-resistant
  • Resistant to cold temperatures
  • Resistant to most oils, chemicals and weather conditions

Norm References / Approvals

  • ISO 4141 and DIN/ISO 6722

Product Make-up

  • Conductor made of bare copper wires
  • Core insulation: Based on PVC
  • Special PVC-based outer sheath

All articles from ÖLFLEX® TRUCK 170 FLRYY

Article numberNumber of cores and mm² per conductorOuter diameter [mm]ColourCopper index (kg/km)Weight (kg/km)
7027060 2 x 1,0 6.0 white-black 19.2 55.0
7027061 2 x 1,0 6.0 white-brown 19.2 55.0
7027000 2 x 1,5 6.6 white-black 28.8 68.0
7027001 2 x 1,5 6.6 white-brown 28.8 68.0
7027062 3 x 1,0 6.3 black-brown-blue 28.8 63.0
7027012 3 x 1,0 6.3 white/brown/blue, newest ISO design 28.8 63.0
7027063 4 x 1,0 6.8 white/black/red/brown 38.4 81.0
7027034 4 x 1,5 7.5 white/black/red/brown 57.6 106.0
7027064 5 x 1,0 7.5 white/brown/green/red/grey 48.0 97.0
7027065 5 x 1,0 + 1 x 2,5 9.0 1.0 = green/brown/red/blue/violet; 2.5 = white 72.0 133.0
7027066 5 x 1,0 + 1 x 2,5 9.0 1.0 = yellow/black/red/blue/violet; 2.5 = white 72.0 133.0
7027015 5 x 1,0 + 1 x 2,5 9.0 1.0 = brown/green/red/grey/violet; 2.5 = white, newest ISO design 72.0 133.0
7027016 5 x 1,0 + 1 x 2,5 9.0 1.0 = brown/yellow/red/grey/violet; 2.5 = white, newest ISO design 72.0 133.0
7027007 7 x 0,75 7.3 white/black/yellow/red/green/brown/blue 50.4 101.0
7027067 7 x 1,5 8.9 white/black/yellow/red/green/brown/blue 100.8 166.0
7027068 6 x 1,5 + 1 x 2,5 10.3 ISO 4141 1.5 = black/yellow/red/green/brown/blue; 2.5 = white 110.4 187.0
7027069 8 x 1,5 + 1 x 2,5 11.7 ISO 4141 + grey/violet 139.2 239.0
7027070 10 x 1,5 + 3 x 2,5 + 1x(2x1,5) 14.4 white with black numbers; 1.5 = no. 1 - 3, 5 - 8, 10 - 12; 2.5 = no. 4, 9, 13; 1.5 = no. 14, 15 244.8 391.0
7027010 10 x 1,5 + 3 x 2,5 + 1x(2x1,5) 14.4 ISO 12098 244.8 391.0
7027071 10 x 1,5 + 3 x 2,5 14.4 white with black numbers; 1.5 = no. 1 - 3, 5 - 8, 10 - 12; 2.5 = no. 4, 9, 13 216.0 367.0
7027035 2 x 0,75 + 2 x 1,5 7.2 0.75 = white-brown; 1.5 = yellow-green 43.2 85.0
7027017 5 x 1,5 + 2 x 2,5 10.3 1.5 = black/yellow/green/brown/blue; 2.5 = white/red 120.0 217.0
7027004 8 x 1,5 + 5 x 2,5 14.8 1.5 = yellow/blue/green/brown/red/black/pink/white-blue; 2.5 = white/orange/grey/white-black/white-red 235.2 360.0
7027073 9 x 1,5 + 4 x 2,5 14.8 white with black numbers; 1.5 = no. 2, 4 - 8, 10 - 12; 2.5 = no. 1, 3, 9, 13 225.6 352.0
*7027074 4 x 6 + 1 x 1,5 13.7 1.5 = grey; 6.0 = brown/red/black/blue 244.8 352.0

* Products not currently available in India.

Please email us for more information about these products.

Loading...

Alternatively, please contact our Customer Services team at 080-47405222 for further enquiries.

Bottom