HITRONIC® HQA800 6x12E 9/125 OS2
GOF; A-Optical cables, outdoor: A-DQ(ZN)2Y; Outdoor Suspension; Glass Yarns; Polyethylene; Black
Inclusive of tax
Unit | Per Unit | Per MOQ |
---|---|---|
500 | ₹479.27 | ₹239,635.00 |
1000 | ₹419.36 | ₹419,360.00 |
1500 | ₹371.44 | ₹557,160.00 |
Benefits
- Easy to handle thanks to flexible and compact design.
- Gel-filled central loose tube ensures longitudinal and transversal watertightness and thus optimum fibre protection.
- No electromagnetic interference from non-metallic materials is generated inside the cable.
- Halogen free product that generates no harmful gases in the event of a fire.
Applications
- Especially for outdoor use.
- Can be used in dry, damp or wet environments.
- The PE outer sheath is highly resistant to acids and alkaline solutions.
Technical Attributes
General Information
Brand
HITRONIC®
Product type
Fibre optic cable
Weight
0.094 kg
Fibre optic cable type
GOF
Fibre optic cable type, long designation
Glass Fibre Optic
Electrical Characteristics
Wavelength information
For 1310 nm Applies 0.4 dB / km and 1 MHz x kmFor 1550 nm Applies 0.4 dB / km and 1 MHz x km
Product Design
A optical outdoor cables
A-DQ(ZN)2Y
ADSS (all dielectric self-supporting) cable type
Yes
Classification of fibre optic cable
Outdoor overhead cable
Number of cores
6
With armouring
No
With rodent protection
No
With cable messenger
Yes
Strain relief due to
Glass yarns
Fibre type
Single-mode Fibre
Number of fibres
72
fibre Number of core
8
Min. outer diameter
10.9 mm
Nominal outer diameter
10.9 mm
Max. outer diameter
10.9 mm
Shape of cable
Round
Dimension coating
242 µm
ripcord below outer sheath
Yes
Base material outer sheath
Polyethylene
Base material outer sheath, shortname
PE
Cable insulation colour
black
Colour outer sheath RAL code
RAL 9005
Core identification
Colours
Fibre core dimensions
9 µm
Fibre sheath dimensions
125 µm
Total fibre dimension
242 µm
Product Characteristics
Application area
Outdoor Suspension
For continuous flexing
No
For torsional load
No
Windable
No
Suitable for EX-applications
No
Minimum bending radius, fixed installation
15 x outer diameter
Minimum bending radius in mm, fixed installation
163.5 mm
Minimum bending radius, dynamic permanently moved
20 x outer diameter
Minimum bending radius in mm, dynamic continuously flexing
218.0 mm
Minimum bending radius, occasionally moved
15 x outer diameter
Minimum bending radius in mm, occasionally flexing
163.5 mm
Tensile force EDS
2000 N
Tensile force MAT
800 N
Temperature, fixed installation
-30 °C until 70 °C
Temperature, occasionally moved
-5 °C until 50 °C
Min. installation temperature
-30 °C
Installation temperature max.
70 °C
Flame-retardant
No
UV-resistant
Yes
weather resistant
Yes
Halogenfree
Yes
Zero halogen according to
IEC 60754-1
Oil-resistant
No
PWIS-free
No
Longitudinally watertight
Yes
Laterally watertight
Yes
maximum cross pressure
5
Fast Connect (FC) cable
No
Optical cable, type of tube
Loose Tube
Optical cable, operation
Outdoor Application
Optical cable, fibre category
OS2
Certifications and Standards
Product standard according to IEC
IEC 60794
Flame retardance tested according to UN/ECE-R118
No
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from HITRONIC® HQA aerial cable
Article number | Fibre core dimensions | Fibre sheath dimensions | Number of fibres | Nominal outer diameter | Weight |
---|---|---|---|---|---|
26640912 | 9 µm | 125 µm | 12 | 9.7 mm | 73 kg/km |
26640924 | 9 µm | 125 µm | 24 | 9.7 mm | 73 kg/km |
26640948 | 9 µm | 125 µm | 48 | 10.9 mm | 92 kg/km |
26640972 | 9 µm | 125 µm | 72 | 10.9 mm | 0.094 kg |
26640996 | 9 µm | 125 µm | 96 | 12.4 mm | 121 kg/km |