Leading manufacturer of industrial cables, connectors and cable accessories in over 152 countries

...Advanced Search

Cable finder
Cable glands finder
Cable protection finder

UNITRONIC PUR CP (TP) 3 X 2 X 0.25 Low Frequency (LF) data transmission cable, 3 Pair, Copper Braided (Screened - EMC Compliant), Polyurethane (PUR) outer sheath colour Grey for fixed and occasional flexing installation, indoor and outdoor use, Oil Resistant, UV - Resistant, 0.25mm2, 500 V (Not for power application), 7.1mm OD, Flame Retardant to IEC 60332-1-2, Confirmed to EAC, Approvals: Fire protection.

UNITRONIC PUR CP (TP) 3 X 2 X 0.25

UNITRONIC PUR CP (TP) 3 X 2 X 0.25

Photographs are not to scale and do not represent detailed images of the respective products.

  • LAPP Germany
  • FIRE RESISTANT
  • UV-RESISTANT
  • INTERFERENCE SIGNALS
  • OIL-RESISTANT
  • MECHANICAL RESISTANCE
  • Classification ETIM 5
  • Classification ETIM 6
  • Classification ETIM 5/6
Legend for Icons
Free Delivery in 3 weeks from payment receipt
Price: Rs299.74
Inclusive of tax
299.7397 In stock
X
Meters

Minimum order quantity: 10 meters

You can order multiples of: 10 meters

Technical Data

  • Download DATASHEET (PDF)
  • Minimum Bending Radius Minimum Bending Radius

    • Occasional flexing: 15 x outer diameter
    • Fixed installation: 6 x outer diameter

  • Temperature Range Temperature Range

    • Occasional flexing: -5°C to +70°C
    • Fixed installation: -40°C to +80°C

  • Core Identification Code Core Identification Code

    • DIN 47100, refer to Appendix T9

  • Conductor Stranding Conductor Stranding

    • Fine copper wire strands

  • Mutual Capacitance Mutual Capacitance

    • C/C: approx. 120 nF/kmC/S: approx. 160 nF/km

  • Inductivity Inductivity

    • approx. 0.65 mH/km

  • Classification ETIM 5 Classification ETIM 5

    • ETIM 5.0 Class-ID: EC000104
    • ETIM 5.0 Class-Description: Control cable

  • Classification ETIM 6 Classification ETIM 6

    • ETIM 6.0 Class-ID: EC000104
    • ETIM 6.0 Class-Description: Control cable

  • Classification ETIM 5/6 Classification ETIM 5/6

    • ETIM 5.0/6.0 Class-ID: EC000104
    • ETIM 5.0/6.0 Class-Description: Control cable

UNITRONIC® PUR CP (TP)

  • Screened data transmission cable with PUR outer sheath and twisted pairs for harsh conditions
UNITRONIC PUR CP (TP) 3x2x0,25
  • TP = twisted pair

Product Details

Benefits

  • Decoupling of circuits by means of twisted-pair (TP) design (crosstalk effects)
  • Data transmission cable with PUR sheath for increased mechanical stress, wear- and tear-resistant
  • Overall braid minimises electrical interference
  • Increased durability under harsh conditions thanks to robust PUR outer sheath

Application range

  • For harsh environmental conditions where robust and screened cables with small dimensions are necessary

Product features

  • Flame-retardant according IEC 60332-1-2
  • Low-adhesive surface
  • Good UV-resistance
  • PUR outer sheath is resistant to most oilsand hydraulic fluids
  • Special notch and tear-resistance

Norm References / Approvals

  • Based on VDE 0812

Product Make-up

  • Fine-wire strand made of bare copper wires
  • Core insulation made of PVC
  • Tinned-copper braiding
  • TP structure
  • Outer sheath made of PUROuter sheath colour: pebble grey (RAL 7032)

Benefits

  • Decoupling of circuits by means of twisted-pair (TP) design (crosstalk effects)
  • Data transmission cable with PUR sheath for increased mechanical stress, wear- and tear-resistant
  • Overall braid minimises electrical interference
  • Increased durability under harsh conditions thanks to robust PUR outer sheath

Application range

  • For harsh environmental conditions where robust and screened cables with small dimensions are necessary

Product features

  • Flame-retardant according IEC 60332-1-2
  • Low-adhesive surface
  • Good UV-resistance
  • PUR outer sheath is resistant to most oilsand hydraulic fluids
  • Special notch and tear-resistance

Norm References / Approvals

  • Based on VDE 0812

Product Make-up

  • Fine-wire strand made of bare copper wires
  • Core insulation made of PVC
  • Tinned-copper braiding
  • TP structure
  • Outer sheath made of PUROuter sheath colour: pebble grey (RAL 7032)

All articles from UNITRONIC® PUR CP (TP)

Article number Number of pairs and conductor cross section (mm²) Outer diameter [mm] Copper index (kg/km) Weight (kg/km)
0032850 2 x 2 x 0.25 6.3 28.0 54.0
0032851 3 x 2 x 0.25 7.1 40.0 66.0
0032852 4 x 2 x 0.25 7.6 45.0 81.0
0032854 6 x 2 x 0.25 8.5 70.0 115.0
0032860 2 x 2 x 0.5 7.9 48.0 93.0
0032861 3 x 2 x 0.5 8.7 74.0 129.0
0032862 4 x 2 x 0.5 9.4 82.0 146.0
0032864 6 x 2 x 0.5 11.1 110.0 198.0
0032872 4 x 2 x 0.75 10.7 108.0 179.0
0032873 5 x 2 x 0.75 11.1 126.0 215.0

Bottom