Leading manufacturer of industrial cables, connectors and cable accessories in over 152 countries

...Advanced Search

Cable finder
Cable glands finder
Cable protection finder

UNITRONIC LiYCY(TP) A 2 X 2 X AWG19/19 Low Frequency (LF) data transmission cable, 2 Pair, Copper Braided (Screened - EMC Compliant), Polyvinyl chloride (PVC) outer sheath colour Grey for fixed and occasional flexing installation, indoor use, 19AWG, 300 V (Not for power application), 8.7mm OD, Flame Retardant to IEC 60332-1-2, Confirmed to EAC, Approvals: Fire protection, UL, CSA.

UNITRONIC LiYCY(TP) A 2 X 2 X AWG19/19

UNITRONIC LiYCY(TP) A 2 X 2 X AWG19/19

Photographs are not to scale and do not represent detailed images of the respective products.

  • LAPP Germany
  • CSA
  • UR
  • FIRE RESISTANT
  • INTERFERENCE SIGNALS
  • Classification ETIM 5
  • Classification ETIM 6
  • Classification ETIM 5/6
Legend for Icons
Free Delivery in 3 weeks from payment receipt
Price: Rs335.12
Inclusive of tax
335.1170 In stock
X
Meters

Minimum order quantity: 10 meters

You can order multiples of: 10 meters

Technical Data

  • Download DATASHEET (PDF)
  • Minimum Bending Radius Minimum Bending Radius

    • Occasional flexing: 15 x outer diameter
    • Fixed installation: 6 x outer diameter

  • Temperature Range Temperature Range

    • Occasional flexing: -5°C up to +70°C (UL: +80 °C)
    • Fixed installation (IEC): -40°C bis +80°CUL: max. +80°C

  • Core Identification Code Core Identification Code

    • DIN 47100 without colour repetition, refer to Appendix T9

  • Nominal Voltage Nominal Voltage

    • UL/CSA: 300 V

  • Test Voltage Test Voltage

    • 1500 V

  • Classification ETIM 5 Classification ETIM 5

    • ETIM 5.0 Class-ID: EC000104
    • ETIM 5.0 Class-Description: Control cable

  • Classification ETIM 6 Classification ETIM 6

    • ETIM 6.0 Class-ID: EC000104
    • ETIM 6.0 Class-Description: Control cable

  • Classification ETIM 5/6 Classification ETIM 5/6

    • ETIM 5.0/6.0 Class-ID: EC000104
    • ETIM 5.0/6.0 Class-Description: Control cable

UNITRONIC® LiYCY (TP) A

  • Screened data transmission cable with colour code acc. to DIN 47100 and twisted pairs - UL/CSA recognized
UNITRONIC LiYCY(TP) A 2X2XAWG19/19
  • A for Advanced here: UL and CSA certifications
  • Further dimensions/colours on request

Product Details

Benefits

  • Overall braid minimises electrical interference
  • Decoupling of circuits by means of twisted-pair (TP) design (crosstalk effects)

Application range

  • Wiring of devices, machines and plants intended for export to the North American market or countries where UL-/CSA certified cables are used.
  • For the North American market

Product features

  • Flame-retardant acc. to IEC 60332-1-2,UL VW-1 & CSA FT 1

Norm References / Approvals

  • UL AWM Style 2464
  • CSA AWM I/II A
  • UL File No. E63634

Product Make-up

  • Multi-wire strand made of tinned copper wires
  • Core insulation made of PVC
  • Tinned-copper braiding
  • TP structure
  • Outer sheath made of special PVC compoundOuter sheath colour: Dark grey

Benefits

  • Overall braid minimises electrical interference
  • Decoupling of circuits by means of twisted-pair (TP) design (crosstalk effects)

Application range

  • Wiring of devices, machines and plants intended for export to the North American market or countries where UL-/CSA certified cables are used.
  • For the North American market

Product features

  • Flame-retardant acc. to IEC 60332-1-2,UL VW-1 & CSA FT 1

Norm References / Approvals

  • UL AWM Style 2464
  • CSA AWM I/II A
  • UL File No. E63634

Product Make-up

  • Multi-wire strand made of tinned copper wires
  • Core insulation made of PVC
  • Tinned-copper braiding
  • TP structure
  • Outer sheath made of special PVC compoundOuter sheath colour: Dark grey

All articles from UNITRONIC® LiYCY (TP) A

Article number Number of cores and AWG per conductor Outer diameter [mm] Copper index [kg/km] Weight [kg/km]
0066202 2 x 2 x AWG26/7 5.5 18.0 38.0
0066204 4 x 2 x AWG26/7 6.4 24.0 58.0
0066205 5 x 2 x AWG26/7 6.6 30.0 58.0
0066208 8 x 2 x AWG26/7 7.9 53.0 85.0
0066210 10 x 2 x AWG26/7 8.7 55.0 106.0
0066212 12 x 2 x AWG26/7 8.9 64.0 113.0
0066216 16 x 2 x AWG26/7 10.2 87.0 149.0
0066232 2 x 2 x AWG24/7 6.1 24.5 50.0
0066233 3 x 2 x AWG24/7 6.7 28.9 62.0
0066234 4 x 2 x AWG24/7 7.2 33.5 70.0
0066235 5 x 2 x AWG24/7 7.5 46.3 91.0
0066238 2 x 2 x AWG22/7 7.4 38.0 71.0
0066239 3 x 2 x AWG22/7 8.1 45.1 95.0
0066240 4 x 2 x AWG22/7 8.8 54.6 102.0
0066242 2 x 2 x AWG20/7 8.2 49.7 93.0
0066243 3 x 2 x AWG20/7 9.1 60.1 102.0
0066244 4 x 2 x AWG20/7 10.2 78.7 120.0
0066262 2 x 2 x AWG19/19 8.7 65.2 140.0
*0066219 5 x 2 x AWG20/7 10.7 88.9 156.0
*0066221 3 x 2 x AWG19/19 10.0 69.2 145.0
*0066220 6 x 2 x AWG20/7 11.6 100.6 184.0

* Products not currently available in India.

Please email us for more information about these products.

Loading...

Alternatively, please contact our Customer Services team at 080-47405222 for further enquiries.

Bottom