Leading manufacturer of industrial cables, connectors and cable accessories in over 152 countries

...Advanced Search

Cable finder
Cable glands finder
Cable protection finder

UNITRONIC LiYCY (TP) 12 X 2 X 0.5 Low Frequency (LF) data transmission cable, 12 Pair, Copper Braided (Screened - EMC Compliant), Polyvinyl chloride (PVC) outer sheath colour Grey for fixed and occasional flexing installation, indoor use, 0.5mm2, 500 V (Not for power application), 14.9mm OD, Flame Retardant to IEC 60332-1-2, Confirmed to EAC, Approvals: Fire protection.

UNITRONIC LiYCY (TP) 12 X 2 X 0.5

UNITRONIC LiYCY (TP) 12 X 2 X 0.5

Photographs are not to scale and do not represent detailed images of the respective products.

  • LAPP Germany
  • FIRE RESISTANT
  • INTERFERENCE SIGNALS
  • Classification ETIM 5
  • Classification ETIM 6
  • Classification ETIM 5/6
Legend for Icons
Free Delivery within 3 working days from payment receipt

(*For metro cities, delivery is within 1 working day)

Price: Rs621.66
Inclusive of tax
621.6648 In stock
X
Meters

Minimum order quantity: 10 meters

You can order multiples of: 10 meters

Technical Data

  • Download DATASHEET (PDF)
  • Minimum Bending Radius Minimum Bending Radius

    • Occasional flexing: 15 x outer diameter
    • Fixed installation: 6 x outer diameter

  • Temperature Range Temperature Range

    • Occasional flexing: -5°C to +70°C
    • Fixed installation: -40°C to +80°C

  • Core Identification Code Core Identification Code

    • DIN 47100, refer to Appendix T9

  • Conductor Stranding Conductor Stranding

    • Fine copper wire strands

  • Mutual Capacitance Mutual Capacitance

    • C/C: approx. 120 nF/kmC/S: approx. 160 nF/km

  • Inductivity Inductivity

    • approx. 0.65 mH/km

  • Classification ETIM 5 Classification ETIM 5

    • ETIM 5.0 Class-ID: EC000104
    • ETIM 5.0 Class-Description: Control cable

  • Classification ETIM 6 Classification ETIM 6

    • ETIM 6.0 Class-ID: EC000104
    • ETIM 6.0 Class-Description: Control cable

  • Classification ETIM 5/6 Classification ETIM 5/6

    • ETIM 5.0/6.0 Class-ID: EC000104
    • ETIM 5.0/6.0 Class-Description: Control cable

UNITRONIC® LiYCY (TP)

  • Screened data transmission cable with colour code acc. to DIN 47100 and twisted pairs
UNITRONIC LiYCY (TP) 12x2x0,5
  • Further dimensions/colours on request
  • TP = twisted pair

Product Details

Benefits

  • Decoupling of circuits by means of twisted-pair (TP) design (crosstalk effects)
  • Overall braid minimises electrical interference

Application range

  • Can be used multifunctional in electronics of computer systems, electronic control equipment, office machines, balances, etc.
  • Dry or damp rooms

Product features

  • Flame-retardant according IEC 60332-1-2
  • Good protection against capacitive interference from electric fields (e.g. power cable)

Norm References / Approvals

  • Based on VDE 0812

Product Make-up

  • Fine-wire strand made of bare copper wires
  • Core insulation made of PVC
  • Tinned-copper braiding
  • TP structure
  • Outer sheath made of PVCOuter sheath colour: pebble grey (RAL 7032)

Benefits

  • Decoupling of circuits by means of twisted-pair (TP) design (crosstalk effects)
  • Overall braid minimises electrical interference

Application range

  • Can be used multifunctional in electronics of computer systems, electronic control equipment, office machines, balances, etc.
  • Dry or damp rooms

Product features

  • Flame-retardant according IEC 60332-1-2
  • Good protection against capacitive interference from electric fields (e.g. power cable)

Norm References / Approvals

  • Based on VDE 0812

Product Make-up

  • Fine-wire strand made of bare copper wires
  • Core insulation made of PVC
  • Tinned-copper braiding
  • TP structure
  • Outer sheath made of PVCOuter sheath colour: pebble grey (RAL 7032)

All articles from UNITRONIC® LiYCY (TP)

Article number Dimension and cross section in mm² Outer diameter [mm] Copper index [kg/km] Weight [kg/km]
0035131 2 x 2 x 0.14 5.3 18.5 39.0
0035141 3 x 2 x 0.14 5.8 23.0 48.0
0035132 4 x 2 x 0.14 6.2 26.6 54.0
0035133 6 x 2 x 0.14 7.1 48.5 85.0
0035150 8 x 2 x 0.14 8.2 53.7 97.0
0035134 10 x 2 x 0.14 8.7 59.0 110.0
0035135 12 x 2 x 0.14 8.9 66.0 142.0
0035136 16 x 2 x 0.14 10.2 79.0 154.0
0035142 20 x 2 x 0.14 11.3 97.0 184.0
0035137 25 x 2 x 0.14 12.5 113.0 238.0
0035800 2 x 2 x 0.25 6.3 28.0 54.0
0035801 3 x 2 x 0.25 7.1 39.6 68.5
0035802 4 x 2 x 0.25 7.6 44.9 81.0
0035803 6 x 2 x 0.25 8.5 69.5 115.0
0035804 8 x 2 x 0.25 10.3 76.9 130.0
0035805 10 x 2 x 0.25 11.0 102.0 158.0
0035806 12 x 2 x 0.25 11.3 120.0 190.0
0035807 16 x 2 x 0.25 12.5 146.5 238.0
0035808 25 x 2 x 0.25 16.1 205.0 344.0
0035810 2 x 2 x 0.5 7.9 48.1 93.0
0035811 3 x 2 x 0.5 8.7 73.7 116.0
0035812 4 x 2 x 0.5 9.4 82.0 127.0
0035813 6 x 2 x 0.5 11.1 110.0 198.0
0035814 8 x 2 x 0.5 13.1 139.0 259.0
0035816 12 x 2 x 0.5 14.9 198.3 354.0
0035817 16 x 2 x 0.5 16.5 240.0 459.0
0035820 2 x 2 x 0.75 8.5 58.0 106.0
0035821 3 x 2 x 0.75 9.4 84.0 140.0
0035822 4 x 2 x 0.75 10.7 108.0 179.0
0035827 5 x 2 x 0.75 11.1 126.0 215.0
0035823 6 x 2 x 0.75 12.1 146.0 246.0
0035824 8 x 2 x 0.75 14.7 180.0 305.0
0035825 12 x 2 x 0.75 16.2 261.0 456.0
0035830 2 x 2 x 1.0 9.0 84.0 142.0
0035831 3 x 2 x 1.0 10.0 96.0 173.0
0035832 4 x 2 x 1.0 11.3 121.0 212.0
0035836 5 x 2 x 1.0 11.8 161.0 266.0

Bottom