Leading manufacturer of industrial cables, connectors and cable accessories in over 152 countries

...Advanced Search

Cable finder
Cable glands finder
Cable protection finder

UNITRONIC LiYCY 2 X 0.14 Low Frequency (LF) data transmission cable, 2 Core, Copper Braided (Screened - EMC Compliant), Polyvinyl chloride (PVC) outer sheath colour Grey for fixed and occasional flexing installation, indoor use, 0.14mm2, 350 V (Not for power application), 3.9mm OD, Flame Retardant to IEC 60332-1-2, Confirmed to EAC, Approvals: Fire protection.

UNITRONIC LiYCY 2 X 0.14

UNITRONIC LiYCY 2 X 0.14

Photographs are not to scale and do not represent detailed images of the respective products.

  • LAPP Germany
  • EAC
  • FIRE RESISTANT
  • INTERFERENCE SIGNALS
Legend for Icons
Free Delivery within 3 working days from payment receipt

(*For metro cities, delivery is within 1 working day)

Price: Rs61.77
Inclusive of tax
61.7734 In stock
X
Meters

Minimum order quantity: 10 meters

You can order multiples of: 10 meters

Technical Data

  • Download DATASHEET (PDF)
  • Classification Classification

    • ETIM 5.0 Class-ID: EC000104
    • ETIM 5.0 Class-Description: Control cable

  • Minimum Bending Radius Minimum Bending Radius

    • Occasional flexing: 15 x outer diameter
    • Fixed installation: 6 x outer diameter

  • Temperature Range Temperature Range

    • Occasional flexing: -5°C to +70°C
    • Fixed installation: -40°C to +80°C

  • Conductor Design Conductor Design

    • Strands, fine-wire0.34 mm²: 7-wire

  • Core Identification Code Core Identification Code

    • DIN 47100 without colour repetition, refer to table T9

  • Test Voltage Test Voltage

    • At 0.14 mm²: 1200 V

  • Operating Capacitance Operating Capacitance

    • C/C approx. 120 nF/kmC/S: approx. 160 nF/km

  • Inductance Inductance

    • approx. 0.65 mH/km

  • Peak Operating Voltage Peak Operating Voltage

    • (not for power applications) at 0.14 mm²: 350 Vat ≥ 0.25 mm²: 500 V

UNITRONIC® LiYCY

  • Shielded data cable with colour code according to DIN 47100
UNITRONIC LiYCY 2x0,14

Product Details

Benefits

  • Overall shield minimises electrical interference
  • Versatile application possibilities

Design

  • Fine-wire/multi-wire (0.34 mm²) strand made of bare copper wires
  • Core insulation made of PVC
  • Tin-plated copper braiding
  • Outer sheath made of PVCOuter sheath colour: pebble grey (RAL 7032)

Application range

  • Shielded cables with small dimensions are suitable for use in computer systems, measurement, control and regulation technology, office equipment, scales.
  • Dry or damp rooms

Product features

  • Flame-retardant according to IEC 60332-1-2

Norm References / Approvals

  • Based on VDE 0812

Benefits

  • Overall shield minimises electrical interference
  • Versatile application possibilities

Design

  • Fine-wire/multi-wire (0.34 mm²) strand made of bare copper wires
  • Core insulation made of PVC
  • Tin-plated copper braiding
  • Outer sheath made of PVCOuter sheath colour: pebble grey (RAL 7032)

Application range

  • Shielded cables with small dimensions are suitable for use in computer systems, measurement, control and regulation technology, office equipment, scales.
  • Dry or damp rooms

Product features

  • Flame-retardant according to IEC 60332-1-2

Norm References / Approvals

  • Based on VDE 0812

All articles from UNITRONIC® LiYCY

Article number Number of cores and mm² per conductor Outer diameter [mm] Copper index [kg/km] Weight [kg/km]
0034302 2 x 0.14 3.9 12.0 20.0
0034303 3 x 0.14 4.1 13.0 28.0
0034304 4 x 0.14 4.3 14.3 33.0
0034305 5 x 0.14 4.6 15.5 38.0
0034306 6 x 0.14 4.9 18.2 38.0
0034307 7 x 0.14 4.9 19.0 49.0
0034308 8 x 0.14 5.8 21.2 56.0
0034310 10 x 0.14 6.1 28.5 66.0
0034312 12 x 0.14 6.3 30.4 78.0
0034314 14 x 0.14 6.7 32.0 80.0
0034315 15 x 0.14 6.9 37.8 86.0
0034316 16 x 0.14 7.0 43.0 90.0
0034318 18 x 0.14 7.3 48.8 104.0
0034320 20 x 0.14 7.7 53.9 116.0
0034321 21 x 0.14 7.9 55.5 121.0
0034325 25 x 0.14 8.5 63.0 149.0
0034328 28 x 0.14 8.5 66.1 153.0
0034330 30 x 0.14 8.7 69.0 158.0
0034332 32 x 0.14 9.0 73.6 164.0
0034336 36 x 0.14 9.3 83.0 183.0
0034340 40 x 0.14 10.4 87.5 210.0
0034344 44 x 0.14 10.7 110.5 225.0
0034350 50 x 0.14 11.1 122.5 253.0
0034402 2 x 0.25 4.5 16.0 32.0
0034403 3 x 0.25 4.7 21.0 37.0
0034404 4 x 0.25 5.0 24.0 41.3
0034405 5 x 0.25 5.6 29.0 51.2
0034406 6 x 0.25 6.0 30.0 58.0
0034407 7 x 0.25 6.0 37.0 65.0
0034408 8 x 0.25 7.1 42.0 73.0
0034410 10 x 0.25 7.5 46.0 82.0
0034412 12 x 0.25 7.7 53.0 98.0
0034414 14 x 0.25 8.0 59.0 99.0
0034415 15 x 0.25 8.3 61.0 111.0
0034416 16 x 0.25 8.4 64.0 124.0
0034418 18 x 0.25 8.8 83.0 143.0
0034420 20 x 0.25 9.3 88.0 152.3
0034421 21 x 0.25 9.6 93.0 161.0
0034425 25 x 0.25 10.7 114.0 172.0
0034428 28 x 0.25 10.8 126.0 181.1
*0034430 30 x 0.25 11.0 132.0 189.0
0034432 32 x 0.25 11.4 138.0 203.0
0034436 36 x 0.25 11.8 148.0 220.0
0034440 40 x 0.25 12.7 157.0 248.0
0034450 50 x 0.25 13.8 178.0 318.0
0034461 61 x 0.25 15.0 205.0 365.2
0034502 2 x 0.34 4.9 21.0 37.0
0034503 3 x 0.34 5.1 27.0 49.0
0034504 4 x 0.34 5.7 28.0 59.0
0034505 5 x 0.34 6.2 30.0 66.0
0034506 6 x 0.34 6.8 45.0 79.0
0034507 7 x 0.34 6.8 48.0 83.0
0034508 8 x 0.34 7.8 52.0 94.0
0034510 10 x 0.34 8.3 74.0 129.2
0034512 12 x 0.34 8.5 80.0 142.0
0034514 14 x 0.34 8.9 86.0 154.0
0034515 15 x 0.34 9.2 90.0 155.0
0034516 16 x 0.34 9.4 94.0 160.0
0034518 18 x 0.34 10.2 103.0 173.0
0034520 20 x 0.34 10.7 112.0 192.0
0034521 21 x 0.34 11.1 116.0 199.2
0034525 25 x 0.34 11.9 135.0 259.0
0034528 28 x 0.34 12.0 153.0 280.0
0034530 30 x 0.34 12.3 159.0 291.1
0034532 32 x 0.34 13.0 165.0 305.0
0034536 36 x 0.34 13.4 179.0 331.0
0034540 40 x 0.34 14.8 200.0 365.0
0034550 50 x 0.34 15.9 235.0 431.0
0034602 2 x 0.5 5.6 29.0 54.0
0034603 3 x 0.5 5.9 38.0 67.0
0034604 4 x 0.5 6.3 43.0 77.0
0034605 5 x 0.5 7.0 51.0 90.0
0034606 6 x 0.5 7.6 59.0 104.0
0034607 7 x 0.5 7.6 65.0 112.0
0034608 8 x 0.5 8.7 70.0 135.0
0034610 10 x 0.5 9.3 88.0 160.0
0034612 12 x 0.5 9.6 99.0 177.0
0034618 18 x 0.5 11.8 134.0 239.0
0034620 20 x 0.5 12.1 149.0 276.0
0034625 25 x 0.5 13.7 211.0 352.0
0034630 30 x 0.5 14.5 230.0 397.0
0034702 2 x 0.75 6.0 38.0 64.0
0034703 3 x 0.75 6.3 49.0 76.0
0034704 4 x 0.75 7.0 58.0 92.0
0034705 5 x 0.75 7.6 67.0 109.0
0034707 7 x 0.75 8.2 100.0 156.0
0034710 10 x 0.75 10.5 130.0 187.0
0034712 12 x 0.75 10.8 154.0 218.0
0034718 18 x 0.75 13.0 195.0 327.0
0034725 25 x 0.75 15.3 280.0 454.0
0034730 30 x 0.75 15.8 312.0 486.0
0034802 2 x 1.0 6.3 43.0 72.0
0034803 3 x 1.0 6.8 56.0 90.0
0034804 4 x 1.0 7.3 68.0 109.0
0034805 5 x 1.0 8.0 79.0 126.0
0034807 7 x 1.0 8.6 118.0 171.0
0034810 10 x 1.0 11.1 140.0 228.0
0034812 12 x 1.0 11.4 168.0 259.0
0034818 18 x 1.0 13.4 252.0 389.0
0034825 25 x 1.0 16.2 335.0 517.0
0034902 2 x 1.5 7.1 58.0 90.0
0034903 3 x 1.5 7.5 74.0 115.0
0034904 4 x 1.5 8.1 108.0 153.0
0034905 5 x 1.5 8.8 129.0 176.0
0034907 7 x 1.5 9.5 164.0 220.0
0034912 12 x 1.5 12.7 254.0 376.0
0034918 18 x 1.5 15.3 350.0 519.0
0034925 25 x 1.5 17.9 550.0 901.0
*0034324 24 x 0.14 8.4 61.0 132.0

* Products not currently available in India.

Please email us for more information about these products.

Loading...

Alternatively, please contact our Customer Services team at 080-47405222 for further enquiries.

Bottom