Leading manufacturer of industrial cables, connectors and cable accessories in over 152 countries

...Advanced Search

Cable finder
Cable glands finder
Cable protection finder

UNITRONIC Li2YCY (TP) 5 X 2 X 0.25 RS485/RS422 Low Frequency (LF) data transmission cable, 5 Pair, Copper Braided (Screened - EMC Compliant), Polyvinyl chloride (PVC) outer sheath colour Grey for fixed and occasional flexing installation, indoor use, 0.25mm2, 250 V (Not for power application), 8.3mm OD, Flame Retardant to IEC 60332-1-2, Confirmed to EAC, Approvals: Fire protection.

UNITRONIC LI2YCY (TP) 5 X 2 X 0.25

UNITRONIC LI2YCY (TP) 5 X 2 X 0.25

Photographs are not to scale and do not represent detailed images of the respective products.

  • LAPP Germany
  • FIRE RESISTANT
  • INTERFERENCE SIGNALS
  • Classification ETIM 5
  • Classification ETIM 6
  • Classification ETIM 5/6
Legend for Icons
Free Delivery in 3 weeks from payment receipt
Price: Rs232.14
Inclusive of tax
232.1370 In stock
X
Meters

Minimum order quantity: 10 meters

You can order multiples of: 10 meters

Technical Data

  • Download DATASHEET (PDF)
  • Minimum Bending Radius Minimum Bending Radius

    • Occasional flexing: 15 x outer diameter
    • Fixed installation: 6 x outer diameter

  • Temperature Range Temperature Range

    • Occasional flexing: -5°C to +70°C
    • Fixed installation: -40°C to +80°C

  • Core Identification Code Core Identification Code

    • DIN 47100, refer to Appendix T9

  • Test Voltage Test Voltage

    • Core/core: 2000 V
    • Core/screen: 1000 V

  • Characteristic Impedance Characteristic Impedance

    • 100 ± 15 Ohm (> 1 MHz)

  • Short-Range Crosstalk Attenuation

    • Up to 1 MHz min. 50 dB
    • Up to 10 MHz min. 40 dB

  • Conductor Stranding Conductor Stranding

    • Stranded conductor, fine-wire

  • Mutual Capacitance Mutual Capacitance

    • At 800 Hz: max. 60 nF/km

  • Inductivity Inductivity

    • approx. 0.65 mH/km

  • Classification ETIM 5 Classification ETIM 5

    • ETIM 5.0 Class-ID: EC000104
    • ETIM 5.0 Class-Description: Control cable

  • Classification ETIM 6 Classification ETIM 6

    • ETIM 6.0 Class-ID: EC000104
    • ETIM 6.0 Class-Description: Control cable

  • Classification ETIM 5/6 Classification ETIM 5/6

    • ETIM 5.0/6.0 Class-ID: EC000104
    • ETIM 5.0/6.0 Class-Description: Control cable

UNITRONIC® Li2YCY (TP) fine-wire

  • Screened data transmission cable mit PE core insulation, fine wire strands and twisted pairs
UNITRONIC LI2YCY (TP) 5X2X0,25
  • Cables for RS485/RS422

Product Details

Benefits

  • Overall braid minimises electrical interference
  • Decoupling of circuits by means of twisted-pair (TP) design (crosstalk effects)

Application range

  • Particularly suitable for wiring data systems with transmission rates up to 10 Megabits per second, and is qualified for the RS422 and RS485 interfaces.
  • For fixed and limited flexible installation
  • UNITRONIC® Li2YCYv (TP) with its reinforced, nominal/ minimum average wall thickness of at least 1.8 mm of the black outer sheath (Yv) is designed for indoor and outdoor use as well as for applications where a reinforced outer sheath may turn out to be advantageous
  • Can be used in dry or damp rooms
  • Signal-, control- and measuring cable,for transmission of low, sensitive signals and high bit rates

Product features

  • Flame-retardant according IEC 60332-1-2

Norm References / Approvals

  • Based on VDE 0812

Product Make-up

  • Conductors: Finely stranded bare copper
  • Core insulation made of polyethylene (PE)
  • TP structure
  • Tinned-copper braiding
  • Outer sheath made of PVCOuter sheath colour: pebble grey (RAL 7032)

Benefits

  • Overall braid minimises electrical interference
  • Decoupling of circuits by means of twisted-pair (TP) design (crosstalk effects)

Application range

  • Particularly suitable for wiring data systems with transmission rates up to 10 Megabits per second, and is qualified for the RS422 and RS485 interfaces.
  • For fixed and limited flexible installation
  • UNITRONIC® Li2YCYv (TP) with its reinforced, nominal/ minimum average wall thickness of at least 1.8 mm of the black outer sheath (Yv) is designed for indoor and outdoor use as well as for applications where a reinforced outer sheath may turn out to be advantageous
  • Can be used in dry or damp rooms
  • Signal-, control- and measuring cable,for transmission of low, sensitive signals and high bit rates

Product features

  • Flame-retardant according IEC 60332-1-2

Norm References / Approvals

  • Based on VDE 0812

Product Make-up

  • Conductors: Finely stranded bare copper
  • Core insulation made of polyethylene (PE)
  • TP structure
  • Tinned-copper braiding
  • Outer sheath made of PVCOuter sheath colour: pebble grey (RAL 7032)

All articles from UNITRONIC® Li2YCY (TP) fine-wire

Article number Number of pairs and mm² per conductor Outer diameter [mm] Copper index (kg/km) Weight (kg/km)
0031370 1 x 2 x 0,25 5.7 14.0 38.0
0031371 2 x 2 x 0,25 6.9 28.0 43.0
0031372 3 x 2 x 0,25 7.5 39.6 64.0
0031373 5 x 2 x 0,25 8.3 50.0 93.0

Bottom